Rated 5 based on 1 product reviews
Johns Manville Building Insulations

Commercial Building Insulations

CONTACT INFO
EMAIL
Request for informationJohns Manville Building Insulations Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Stainless Steel Roll Jacketing is manufactured from T-304 and T-316 prime grade Stainless Steels. These alloys comply with ASTM A-240 and are supplied with a dull finish for reduced glare. The yield strength is 30,000-45,000 PSI, and the tensile strength is 75,000-110,000 PSI. These alloys are of a special soft-annealed temper, for ease in fabrication. T-304 is normally used in all except the most corrosive areas, where T-316 is recommended. The melt point of our 300 Series Stainless Steel is 2500°F, making it an excellent solution for fire protection.

- Hide Gallery
Metal Jacketing and Fittings

Catalogs for Metal Jacketing and Fittings - Stainless Steel Roll Jacketing
Videos for Metal Jacketing and Fittings - Stainless Steel Roll Jacketing
Johns Manville Building Insulations video of Cracking the Code: NFPA 285 for Wall Assemblies
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information
Johns Manville Building Insulations video of JM Polyiso Webinar Nov. 2018
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information
Johns Manville Building Insulations video of JM Continuous Insulation Video
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information
Johns Manville Building Insulations video of JM Foam Sheathing Video
2024-01-17T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information