Rated 5 based on 1 product reviews
Johns Manville Building Insulation

Building Insulation

CONTACT INFO
EMAIL
Request for informationJohns Manville Building Insulation Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Metal Jacketing and Fittings - Muffl-Jac®cart-plus

Muffl-Jac® sound barrier jacketing is a sound barrier jacketing used with both fibrous and closed-cell insulation materials as a path control form of acoustic treatment. It is made from a special high density, composite film laminated to 0.020" aluminum, using a viscoelastic film adhesive. It simultaneously absorbs, dampens, blocks, and isolates sounds, reducing noise levels radiated by piping and equipment. Standard 1 lb Muffl-Jac sound barrier jacketing is available in 0.020" aluminum with a stucco embossed finish. Rolls are 36" wide and 36' length (108 sq. ft.).


Catalogs for Metal Jacketing and Fittings - Muffl-Jac®
Videos for Metal Jacketing and Fittings - Muffl-Jac®
Johns Manville Building Insulation video of Cracking the Code: NFPA 285 for Wall Assemblies
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Continuous Insulation Video
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Polyiso Webinar Nov. 2018
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Foam Sheathing Video
2024-01-17T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information