Rated 5 based on 1 product reviews
Johns Manville Building Insulation

Building Insulation

CONTACT INFO
EMAIL
Request for informationJohns Manville Building Insulation Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Metal Jacketing and Fittings - Multi-Fit Aluminum Elbow Covercart-plus

Each Multi-Fit Aluminum Elbow Cover is designed to fit over 90° insulation elbows with a specific outer diameter, regardless of the pipe size, use of long or short radius pipe elbows, or insulation thickness. The thirteen sizes of JM Multi-Fit Aluminum Elbow Covers will fit 111 combinations of NPS and insulation thickness up to a nominal outer insulation diameter of 12.75 inches. Like our Aluminum Jacketing, Multi-Fit Aluminum Elbow Covers are a premier protective jacketing for insulation pipe systems and are a crucial accessory to complement the aluminum jacketing. They help protect the insulation and underlying pipe from physical damage, UV exposure, corrosive enviroments, and water. They can also reduce the time and labor needed to install a metal jacketing system.


Catalogs for Metal Jacketing and Fittings - Multi-Fit Aluminum Elbow Cover
Videos for Metal Jacketing and Fittings - Multi-Fit Aluminum Elbow Cover
Johns Manville Building Insulation video of Cracking the Code: NFPA 285 for Wall Assemblies
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Continuous Insulation Video
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Polyiso Webinar Nov. 2018
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Foam Sheathing Video
2024-01-17T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information