Rated 5 based on 1 product reviews
FAKRO AMERICA, LLC

Attic Ladders, Roof Windows & Skylights

CONTACT INFO
39 W. Factory Rd.
Addison, IL 60101
Continuing Education Logo
EMAIL
Request for informationFAKRO AMERICA, LLC Contact Us / RFI
PRODUCT SELECTION RESOURCES

The LML is a metal, three-section folding attic ladder with piston-assisted unfolding. Adjusting the ladder length to the ceiling height is simplified with adjustable stile ends.

The LMP is a metal, 3-section folding attic ladder, designed for high spaces, up to 12'. It contains an unloading mechanism, hidden in the handrail that supports the folding and unfolding of the ladder.

The LMS is a heavy-duty attic ladder that folds in three sections. The lid is insulated and a seal lines the perimeter of the frame.


- Hide Gallery
Metal Ladders

Revit BIM Files for Metal Ladders - LML Lux, LMP, LMS

Attic Stairs: LME - Metal folding ladder with Sealed and Insulated door R=5.3, ANSI Tested, 400 lbs. Load Capacity 7' 9 5-8" - 10' 2"

Attic Stairs: LME - Metal folding ladder with Sealed and Insulated door R=5.3, ANSI Tested, 400 lbs. Load Capacity 7' 9" - 9' 4"

CAD Drawings for Metal Ladders - LML Lux, LMP, LMS
DRL LML
download:view:
LML - Insulated 3 Section Attic or Roof Access Ladder
download:view:
LMP - 12' Attic Ladder
download:view:
Specifications for Metal Ladders - LML Lux, LMP, LMS
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Metal Ladders - LML Lux, LMP, LMS
Videos for Metal Ladders - LML Lux, LMP, LMS
FAKRO AMERICA, LLC video of FAKRO Roof Windows - Company
2015-01-15T00:00:00+00:00Z
(FAKRO AMERICA, LLC)request for information
FAKRO AMERICA, LLC video of FAKRO Skylights - window FX with flashing EL
2015-01-15T00:00:00+00:00Z
(FAKRO AMERICA, LLC)request for information
FAKRO AMERICA, LLC video of FAKRO Skylights - window FX with flashing EH-A
2015-01-15T00:00:00+00:00Z
(FAKRO AMERICA, LLC)request for information
FAKRO AMERICA, LLC video of FAKRO Skylights - window FV with flashing ELA
2015-01-15T00:00:00+00:00Z
(FAKRO AMERICA, LLC)request for information
FAKRO AMERICA, LLC video of FAKRO Skylights - window FV with flashing EH/A-A
2015-01-15T00:00:00+00:00Z
(FAKRO AMERICA, LLC)request for information
FAKRO AMERICA, LLC video of FAKRO Roof Windows - FPP-V preSelect (shingle)
2015-01-15T00:00:00+00:00Z
(FAKRO AMERICA, LLC)request for information
FAKRO AMERICA, LLC video of FAKRO Roof Windows - FPP-V preSelect (tile)
2015-01-15T00:00:00+00:00Z
(FAKRO AMERICA, LLC)request for information
FAKRO AMERICA, LLC video of FAKRO Roof Windows - FTP-V and ESV (shingle)
2015-01-15T00:00:00+00:00Z
(FAKRO AMERICA, LLC)request for information
FAKRO AMERICA, LLC video of FAKRO Roof Windows - FTP-V and EZV flashing (tile)
2015-01-15T00:00:00+00:00Z
(FAKRO AMERICA, LLC)request for information
FAKRO AMERICA, LLC video of COMPANY PROFILE MOVIE FAKRO EN 2016 25years
2019-01-31T00:00:00+00:00Z
(FAKRO AMERICA, LLC)request for information