Rated 5 based on 1 product reviews
CONTACT INFO
39 W. Factory Rd.
Addison, IL 60101
Continuing Education Logo
Would you like to see hosted content from FAKRO AMERICA, LLC?
EMAIL
Request for informationFAKRO AMERICA, LLC Contact Us / RFI
The LST attic ladder delivers an easy and safe entrance to the attic. The scissors construction makes ladder folding possible. A 1 3/8A" finished, thick and, white wooden door with an estimated R value of 5.2 considerably decreases heat loss. A peripheral seal in the lower part of the box assures first-class tightness. The S-shaped strings not only give this attic ladder a modern look but they also perform the role of a handrail helping to climb the ladder.

The scissors system of folding the ladder and the possibility to lock the hatch in a fully open position ensure an ease and safety of operation. The small ladder dimensions, achieved thanks to the unique system of folding, allow the ladder to be installed in smaller openings. Safety is ensured by the application of rounded side supporters and remaining hardware which do not pose any risk of injury. The outside (visible) side of the door is smooth without any visible fixing elements.

- Hide Gallery
Metal Scissors Attic Ladders

Revit BIM Files for Metal Scissors Attic Ladders - LST, LSF

Fire Rated Attic Ladders: LSF - Fire Rated, Insulated, Fire resistance 60 min by EN 1364-1, 350 lbs. Load Capacity

Attic Stairs: LST - Steel Scissor ladder, Insulated and Sealed door R=5.2, 350 lbs. Load Capacity, 7’6’’ – 10’10’’

CAD Drawings for Metal Scissors Attic Ladders - LST, LSF
LSF - Fire-Rated Metal Scissor Attic Ladder
download:view:
LST - Insulated, Scissor Attic Ladder
download:view:
Specifications for Metal Scissors Attic Ladders - LST, LSF
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for Metal Scissors Attic Ladders - LST, LSF
FAKRO AMERICA, LLC video of FAKRO Skylights - window FV with flashing EH/A-A
2015-01-15T00:00:00+00:00Z
(FAKRO AMERICA, LLC)request for information
FAKRO AMERICA, LLC video of FAKRO Roof Windows - FPP-V preSelect (shingle)
2015-01-15T00:00:00+00:00Z
(FAKRO AMERICA, LLC)request for information
FAKRO AMERICA, LLC video of FAKRO Skylights - window FX with flashing EH-A
2015-01-15T00:00:00+00:00Z
(FAKRO AMERICA, LLC)request for information
FAKRO AMERICA, LLC video of FAKRO Skylights - window FV with flashing ELA
2015-01-15T00:00:00+00:00Z
(FAKRO AMERICA, LLC)request for information
FAKRO AMERICA, LLC video of FAKRO Skylights - window FX with flashing EL
2015-01-15T00:00:00+00:00Z
(FAKRO AMERICA, LLC)request for information
FAKRO AMERICA, LLC video of FAKRO Roof Windows - FPP-V preSelect (tile)
2015-01-15T00:00:00+00:00Z
(FAKRO AMERICA, LLC)request for information
FAKRO AMERICA, LLC video of FAKRO Roof Windows - Company
2015-01-15T00:00:00+00:00Z
(FAKRO AMERICA, LLC)request for information
FAKRO AMERICA, LLC video of FAKRO Roof Windows - FTP-V and EZV flashing (tile)
2015-01-15T00:00:00+00:00Z
(FAKRO AMERICA, LLC)request for information
FAKRO AMERICA, LLC video of COMPANY PROFILE MOVIE FAKRO EN 2016 25years
2019-01-31T00:00:00+00:00Z
(FAKRO AMERICA, LLC)request for information
FAKRO AMERICA, LLC video of FAKRO Roof Windows - FTP-V and ESV (shingle)
2015-01-15T00:00:00+00:00Z
(FAKRO AMERICA, LLC)request for information