Rated 5 based on 1 product reviews
Metalcrete Industries

High-Strength Industrial Flooring

CONTACT INFO
EMAIL
Request for informationMetalcrete Industries Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon

Metalcrete SC is a high-strength metallic aggregate shotcrete mortar that uses a proprietary chemical blend to acheive exceptionally high early and ultimate strengths. After 56 days, Metalcrete SC has strengths over 13,000 psi (96.5 MPa). Metalcrete SC is applied by using shotcrete equipment thickness ranging from 6" in overhead applications to 9" in vertical applications. Development of decline pathways going underground is critical for movement of machinery, material, and personnel - Metalcrete SC provides a superior wear surface that resists impact and abrasion.

- Hide Gallery
Metalcrete SC

Catalogs for Metalcrete SC
Videos for Metalcrete SC
Metalcrete Industries video of Metalcrete Industries: Does Your Waste Transfer Station Tipping Floor Need Attention?
2026-03-03T00:00:00+00:00Z
(Metalcrete Industries)request for information
Metalcrete Industries video of Metalcrete Industries: Waste Transfer Station Tipping Floor Installation
2026-03-03T00:00:00+00:00Z
(Metalcrete Industries)request for information
Metalcrete Industries video of Metalcrete Industries: Metalcrete Waterproofing Application
2026-03-03T00:00:00+00:00Z
(Metalcrete Industries)request for information
Metalcrete Industries video of Metalcrete Industries: Concrete Topping Application
2026-03-03T00:00:00+00:00Z
(Metalcrete Industries)request for information
Metalcrete Industries video of Metalcrete Industries: Dry Shake Application
2026-03-03T00:00:00+00:00Z
(Metalcrete Industries)request for information