Rated 5 based on 1 product reviews
Metalcrete Industries

High-Strength Industrial Flooring

CONTACT INFO
EMAIL
Request for informationMetalcrete Industries Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon

Metcrete is a concrete repair mortar for patching or resurfacing horizontal surfaces.  It is used as a trowel-down or screedable material and is suitable for both indoor and outdoor applications.  Metcrete can be used from a thickness of 1/2 inch (12.7 mm) to 6 inches (152 mm).

- Hide Gallery
Metcrete

Catalogs for Metcrete
Videos for Metcrete
Metalcrete Industries video of Metalcrete Industries: Waste Transfer Station Tipping Floor Installation
2026-03-03T00:00:00+00:00Z
(Metalcrete Industries)request for information
Metalcrete Industries video of Metalcrete Industries: Metalcrete Waterproofing Application
2026-03-03T00:00:00+00:00Z
(Metalcrete Industries)request for information
Metalcrete Industries video of Metalcrete Industries: Concrete Topping Application
2026-03-03T00:00:00+00:00Z
(Metalcrete Industries)request for information
Metalcrete Industries video of Metalcrete Industries: Dry Shake Application
2026-03-03T00:00:00+00:00Z
(Metalcrete Industries)request for information
Metalcrete Industries video of Metalcrete Industries: Does Your Waste Transfer Station Tipping Floor Need Attention?
2026-03-03T00:00:00+00:00Z
(Metalcrete Industries)request for information