Rated 5 based on 1 product reviews
Renin/Acme

Closet Doors, Barn Doors and Hardware

CONTACT INFO
EMAIL
Request for informationRenin/Acme Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Mirror: Portofino 24" x 32"cart-plus

  • Sensor Touch On/Off control with integrated dimmer control
  • Low profile design cabinet keeps the mirror flush to the wall and creates more space within your room.
  • Encased LED light strips create balanced 360 degree lighting
  • LED light strips are wrapped in a silicone gasket protecting against moisture and prolong the mirror life
  • Hangs vertically
  • Mounting hardware included
  • UL/CE Certified




Catalogs for Mirror: Portofino 24" x 32"
Videos for Mirror: Portofino 24" x 32"
Renin/Acme video of How To Install Renin's Euro Bifold Sliding Door
2018-04-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of Barn Door Soft Close Setup
2018-04-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of Renin Corporate Video
2018-04-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of How to Install Renin's Bottom-roll Bypass Sliding Mirror Closet Door
2018-04-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of How to Install Renin's Top-roll Sliding Bypass Mirror Closet Door
2018-04-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of How to Install Renin's Sliding Bifold Mirror Closet Door
2018-04-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of How to Install Renin's Euro 1-Lite Sliding Bypass Closet Door
2018-04-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of How to Install Renin's Euro 3-Lite Bypass Sliding Closet Door
2018-04-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of How to Install Renin's Euro 5-Lite Bypass Sliding Closet Door
2018-04-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of How To Install Renin's Bent Strap Barn Door Hardware into Drywall
2018-04-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of How to Install Renin's Barn Door Hardware into Concrete Walls
2018-04-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of Mirror Bifold Door Installation
2018-04-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of Adding Color To Your Renin Barn Door with Autumn Hachey
2021-01-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of Coastal Style Trident Closet Doors with Autumn Hachey
2021-01-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of Renin Simple Closet Door Solutions with Autumn Hachey
2021-01-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of Renin Barn Door Easy Latch Installation Instructions
2021-01-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of Herringbone Barn Door Style with Autumn Hachey
2021-01-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of Renin Barn Door Easy Latch Feature Video
2021-01-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of Renin Closet Doors Overview
2021-01-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of Renin Barn Doors Overview
2021-01-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of Renin InvisiGlide Across The Wall Hardware Kit Feature Video
2021-01-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of Contemporary Aluminum Room Divider Slides Like a Dream
2021-01-05T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of How to Install Renin's Euro Bypass Sliding Door
2021-01-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of InvisiGlide™ Hardware Kit Installation Video
2021-01-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of Lowe's ReliaBilt Soft Close Barn Door
2021-01-05T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of Renin: How to Install a Barn Door
2021-01-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of Barn Door Soft Close Setup
2021-01-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of This is Renin
2021-01-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of How To Install Renin's Bent Strap Barn Door Hardware into Drywall.
2021-01-05T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of How to Install Renin's Bottom-roll Bypass Sliding Mirror Closet Door
2021-01-05T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of How to Install Renin's Top-roll Sliding Bypass Mirror Closet Door
2021-01-05T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of How to Install Renin's Barn Door Hardware into Concrete Walls
2021-01-05T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of How to Install Renin's Sliding Bifold Mirror Closet Door
2021-01-05T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of How to Install Acme's Pocket Door and Hardware
2021-01-05T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of Renin Corp Evolution of Renin Corp
2021-01-05T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of Mirror Bifold Door Installation
2021-01-05T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of How to Install Renin's Euro 3-Lite Bypass Sliding Closet Door
2021-01-05T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of How to Install Renin's Euro 5-Lite Bifold Sliding Closet Door
2021-01-05T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of How to Install Renin's Euro 1-Lite Sliding Bypass Closet Door
2021-01-05T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of How to Install Renin's Euro 3-Lite Bypass Sliding Closet Door
2021-01-05T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of How to Install Renin's Euro 5-Lite Bypass Sliding Closet Door
2021-01-05T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of How To Install Renin's Euro Bifold Sliding Door
2021-01-05T00:00:00+00:00Z
(Renin/Acme)request for information