Rated 5 based on 1 product reviews
Panel Built Inc.

Inplant Offices, Mezzanine Platforms, Security Booths, Ballistic Rated Buildings and Cleanrooms

CONTACT INFO
EMAIL
Request for informationPanel Built Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

When expanding a facility it is common to have little downtime. By using modular offices you not only save on cost but the process is 70% faster than conventional construction methods. All of the components are prefabricated in our facility and then installed onsite leaving the area with little to no waste making it the greener option as well. Available in a variety of panel finishes, Panel Built can flexibly meet your requirements for acoustics, R-factors, chemical resistance and aesthetics. Our pre-coated aluminum panels are resistant to abrasion and easily cleaned. For low maintenance, our vinyl covered gypsum panels are available with powder-coated binder posts for seamless appearance.


Two-Story modular offices install quickly and reclaim wasted high ceiling space. Additionally, inplant offices can be placed on a mezzanine to utilize the floor space below while still getting an overview of the facility. These custom designed two-story modular offices are engineered for years of use, you can relocate or expand your building as your needs change. Add a conference room or breakroom to your design for additional functionality.


- Hide Gallery
Modular Offices and Inplant Offices

Revit BIM Files for Modular Offices and Inplant Offices

Modular Structure: 14982 In Plant Office - detached

CAD Drawings for Modular Offices and Inplant Offices
10 x 12 IP
download:view:
12 x 16 IP
download:view:
12 x 32 IP
download:view:
12 x 24 IP
download:view:
10 x 10 IP
download:view:
8 x 8 IP
download:view:
12 x 40 IP
download:view:
Specifications for Modular Offices and Inplant Offices
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Catalogs for Modular Offices and Inplant Offices
Videos for Modular Offices and Inplant Offices
Panel Built Inc. video of Panel Built Products & Services
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Modular Wiring Installation
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Intro to Panel Built, Inc.
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Manufacturing Day 2020!
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of PBI Flight Star Project
2020-07-01T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Wall Panel Basics
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Two-Story Air Hangar Modular Offices
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Three-Story Modular Office Complex
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of How Are Modular Buildings Shipped?
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Panel Built Door Installation
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of IBC Stairs Installation Guide
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Modular Office Timelapse
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Vinyl Wall Panel Repair
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Modular at Sea!
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Air Traffic Control Operator Booth
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Loading Dock Mezzanine Platform
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Prefabricated Steel Bus Shelter
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Modular Construction for Schools
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Military Rappel Training Tower
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Motor Control Center Enclosure
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Halloween Employee Safety Video
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of FREE 3D Videos With Every Quote
2023-06-22T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Product Spotlight: Panel Built In-Plant Projects
2023-06-22T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of 45' Catwalk | January 2022 Project of The Month
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Product Spotlight: Panel Built Mezzanines
2023-06-22T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Can You Sound Proof Modular Construction?
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Are You Ready to Increase Your Capacity?
2023-06-22T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of 3D Inplant Offices// Panel Built
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of 49' X 24' Custom Office System
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Racking Mezzzanine
2023-06-22T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Ticket Booths for Water Park | November Project of the Month 2020 | Prefabricated Buildings
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of January Project of the Month 2021 | 70 Foot Military Tower with Operator Cab
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Ballistic Guard House with Bathroom | August Project of the Month 2021
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Equipment Enclosure with Removable Wall | August Project of the Month
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of 67 Foot Rappel Tower | November 2021 Project of the Month
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of What to Expect from your Pre-Assembled Shipment
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of June Project of the Month 2020 | Storage Platform
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Steel Framed Parking Toll Booths
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of May Project of the Month 2020 | 4,500 SF Two-Story Modular Office & Mezzanine System
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of July Project of the Month 2020 | 2-Story Modular Office with Access Catwalk
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Steel Mezzanine with Vertical Reciprocating Conveyor | 3D Fly-Through
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of February Project of the Month 2020 | Tall 3- Wall Office System
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Custom Guard Booth | September 2023 Project of the Month
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Tall Wall Storage | May 2022 Project of The Month
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Loading Dock Canopy | Covered Loading Dock Design
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Panel Built Ballistic Buildings
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of September Projects of the Month | Two-Story Humidor & Elevated In-Plant Offices
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of 17' x 48' Storage & Training Mezzanine | April Project of the Month 2020
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Inplant Office with Storage Roof | February 2022 Project of The Month
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Correctional Observation Tower | December Project of the Month 2020
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of October Project of the Month | Inplant Office + Mezzanine
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of What to Expect from you Knockdown Shipment
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of 16' x 37' Welded Substation Enclosure
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Two Story Modular Offices
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Two-Story Modular Office & Mezzanine Complex for Air Force Base
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of In-Plant Engineering & Production Offices with Barrier Rail
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Custom In-Plant Office | July 2023 Project of the Month
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of 45'x45' Mezzanine | March 2022 Project of The Month
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Elevated In-plant Office | July Project of the Month
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Does Panel Built Offer Stair Systems?
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Panel Built | Made in USA
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Modular Growth and You
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of L-Shaped Maintenance Platform with Lift-Out Railing | May Project of the Month 2021
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Custom 11' x 45' In-Plant Office on Mezzanine | October 2023 Project of the Month
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of State-of-the-Art Modular Ballistic Buildings! - Panel Built Inc
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Two Story Modular Office | June 2022 Project of The Month
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Panel Built Customer Service with Mike Kiernan
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Welded Steel Toll Booths
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of What is a Cleanroom?
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Toll Booth Canopy
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Why Choose Modular Construction: Versatility - Panel Built Inc
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of What to Expect When You're Expecting a Modular Project
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Inside Look at the Largest Laser in the Southeast
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Custom Catwalk | August 2023 Project of the Month
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of More Than a Mezzanine * September 2021 POM
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Panel Built Ballistic Division Tour
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Fully Custom Valet Booth
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Custom Storage Mezzanine
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of 22ft High Access Stair System | OSHA Stairs | July Project of the Month 2021
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of February Project of the Month 2021 | 1700 Sq. Ft. Mezzanine with Slide Gate
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Quick Custom Wall Partitions | May 2023 Project of the Month
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Access Control Booth - October Project of The Month
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of 2-Story Prefabricated Inplant Office
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Panel Built Ballistic Buildings
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Custom Designed Security Booths
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Large Modular Security Booth
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Why Choose Our Modular Construction: Safety & Quality Assured - Panel Built Inc
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Why Choose Our Modular Construction: Green / Eco-Friendly - Panel Built Inc
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Catwalk-Style Mezzanine System | April 2022 Project of The Month
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Smarter Built with Modular Construction - Panel Built Inc
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Panel Built Project of the Month December 2021
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Can Modular Projects be Customized with Color?
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Parts Storage Mezzanine for Car Dealership
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Custom Security Booths by Panel Built
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Modular CMM Room with 12ft Tall Walls | June Project of the Month
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Panel Built Security Booths – Tough, Fast, Ready!
2025-06-09T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Double Your Space with Panel Built Mezzanines
2025-06-09T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Panel Built Products and Process
2025-06-09T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of See Your Modular Office in 3D
2025-06-09T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of How NASA Utilizes Modular Mezzanines
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information