Rated 5 based on 1 product reviews
Tudelü

Motorized Retractable Walls

CONTACT INFO
100 Industrial Ave. Suite C
Little Ferry, NJ 07643
Phone: 718-782-7882
Continuing Education Logo
EMAIL
Request for informationTudelü Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
LinkedIn icon

Secluded is the perfect way to take back your space, cutting out distractions to give your space the tranquility it needs. Motorized retractable wall with double-sided decorative finish. Heavy, sturdy vinyl and a 4" wall thickness create a 40 STC sound barrier. Brings people together or breaks them into groups with a click.

Product Key Facts

  • Customizable Sizes of up to 20ft wide x 10ft tall* 

  • 38 True STC sound barrier for effective sound reduction. This is the same noise reduction as traditional dry wall. 

  • Easy Installation, either through TudelU direct or through our step-by-step instructions. 

  • 100% Motorized - anyone can operate this product with a simple press of a button. 

  • Patented Technology - including Stable Griprail Technology. 

  • Compact Footprint - featuring inset design options, meaning ZERO eye sores. 

  • Seamless Design - No matter your dimensions, TudelU walls won't hurt your aesthetic.

  • Easy Maintenance - simple soap and water will keep your system looking new for years to come.

  • Quiet Open

  • One-touch control 

  • Modular Delivery

Ideal Environments 

  • Kitchens

  • Office

  • Hospitality

  • Home

  • Remote Work

  • Education

  • Healthcare 

- Hide Gallery
Motorized Partition Walls

Motorized Partition Walls  

1

Revit BIM Files for Motorized Partition Walls

Retractable Partition Walls: Closure Model

Operable Partition Wall: Private

Motorized Partition Wall: Secluded

Temporary Soundproof Partition Wall: Mute

CAD Drawings for Motorized Partition Walls
Secluded
download:view:
Catalogs for Motorized Partition Walls
Videos for Motorized Partition Walls
Tudelü video of Secluded: Installation Video
2024-11-08T00:00:00+00:00Z
(Tudelü)request for information
Datasheets for Motorized Partition Walls