Rated 5 based on 1 product reviews
Avanti Systems USA

Glass Partitions and Walls

CONTACT INFO
EMAIL
Request for informationAvanti Systems USA Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

The Movare™ Movable Single Glazed Partition System is perfect for creating a pleasing temporary space. Some features include: multiple parking positions, end panels can be free swing pivot door access, floor bolts lock panels in position and spring closure wall panel.

The Movare™ Movable Single Glazed Wall System is the ideal solution to efficiently create pleasing temporary interior office and/or commercial space by providing the option to open or enclose large areas when necessary. This system allows multiple parking configurations, end panels which are free swing pivot door access, floor bolts to lock the panels into position and spring closure wall panels.

The maximum panel height is 13'-0", maximum panel width is 36" (panels may be larger with engineering). Track Configurations may be center or end fold; with single point, twin point or heavy duty roller options. Panel parking options are single point or twin tracks (offset). Glazing options include: Tempered, laminated or LCD glazing. Standard frame finishes include: polyester powder coated finish (RAL), brushed finish, stainless steel finish and custom finishes are also available.

The Movare™ Movable Single Glazed Wall System acoustic performance is rated up to 49 dB Rw. It also is rated with a Class O Surface spread of flame.

LEED 2009 (v3): MRc3, MRc4, MRc5, MRc7, EQc4.2, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.

  • Glazing Panel Width: 36" - 9' 3/4"

  • Glazing Panel Height: Up to 9' 10"

  • Glazing Available: 3/8" & 1/2"

  • Available Glazing Types: Clear Tempered, Low Iron & Laminated

  • Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available

  • STC Rating: 35

  • Flame Spread: Class O Surface



Request a Quote

- Hide Gallery
Movable Walls & Folding Glass Partition Systems

Movable Walls & Folding Glass Partition Systems  

Movare™ Single Glazed  
1

Revit BIM Files for Movable Walls & Folding Glass Partition Systems - Movare™ Single Glazed

Wall Systems  

Movare™ Movable Single Glazed Glass Partitions

CAD Drawings for Movable Walls & Folding Glass Partition Systems - Movare™ Single Glazed

Movare Single Glazed  

Movare Single - 00
download:view:
Movare Single - 01 STANDARD TRACK
download:view:
Movare Single - 02 FOOT LOCK
download:view:
Movare Single - 03 LOCK
download:view:
Movare Single - 04 PIVOT
download:view:
Movare Single - 05 DOOR CLOSER
download:view:
Movare Single - 06 OFFSET PARKING CONFIG
download:view:
Movare Single - 07 CENTER PARKING CONFIG
download:view:
Specifications for Movable Walls & Folding Glass Partition Systems - Movare™ Single Glazed
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Movable Walls & Folding Glass Partition Systems - Movare™ Single Glazed
BusinessApplication
Building Construction Specifications
Catalogs for Movable Walls & Folding Glass Partition Systems - Movare™ Single Glazed