Rated 5 based on 1 product reviews
Chase Corporation

Industrial Coatings, Tapes, Adhesives, Sealants

CONTACT INFO
375 University Ave.
Westwood, MA 02090
Phone: 781-750-0525
EMAIL
Request for informationChase Corporation Contact Us / RFI
SOCIAL
YouTube icon
LinkedIn icon

A unique pull tape designed to reduce damage to the underground plant. Resulting in improved efficiency, and enhanced worker safety.

- Hide Gallery
MULETAPE® RP 6000

Catalogs for MULETAPE® RP 6000
Videos for MULETAPE® RP 6000
Chase Corporation video of MULEGLIDE, cable-pulling lubricant from the makers of MULETAPE
2025-09-15T00:00:00+00:00Z
(Chase Corporation)request for information
Chase Corporation video of How to Join a TST Trace-Safe Wire To a Mainline Lateral Wire
2025-09-15T00:00:00+00:00Z
(Chase Corporation)request for information
Chase Corporation video of How to Connect Two RT Trace-Safe Wires End-to-End
2025-09-15T00:00:00+00:00Z
(Chase Corporation)request for information
Chase Corporation video of Introducing MULEGLIDE, from the makers of MULETAPE
2025-09-15T00:00:00+00:00Z
(Chase Corporation)request for information
Chase Corporation video of Installing TraceSafe Universal Connectors
2025-09-15T00:00:00+00:00Z
(Chase Corporation)request for information
Chase Corporation video of Use Muletape® to avoid getting burned
2025-09-15T00:00:00+00:00Z
(Chase Corporation)request for information
Chase Corporation video of Trace Safe Tracer Wire from NEPTCO® and Lightning Strike Test 1
2025-09-15T00:00:00+00:00Z
(Chase Corporation)request for information
Chase Corporation video of How to Splice an RT 1800 Trace-Safe Wire to a 12 AWG Network"
2025-09-15T00:00:00+00:00Z
(Chase Corporation)request for information
Chase Corporation video of Using the Trace Safe System for Horizontal Directional Drilling
2025-09-15T00:00:00+00:00Z
(Chase Corporation)request for information
Chase Corporation video of Neptco Trace-Safe® Tracer Wire Live Demo Event
2025-09-15T00:00:00+00:00Z
(Chase Corporation)request for information
Chase Corporation video of Things to know when locating Trace-Safe
2025-09-15T00:00:00+00:00Z
(Chase Corporation)request for information
Chase Corporation video of Using Trace Safe on the Hardest Terrain
2025-09-15T00:00:00+00:00Z
(Chase Corporation)request for information
Chase Corporation video of Trace Safe horizontal drilling RT1800
2025-09-15T00:00:00+00:00Z
(Chase Corporation)request for information
Chase Corporation video of Isolation Switch Overview
2025-09-15T00:00:00+00:00Z
(Chase Corporation)request for information
Chase Corporation video of Trace-Safe/Neptco
2025-09-15T00:00:00+00:00Z
(Chase Corporation)request for information
Chase Corporation video of How to Join a Main Line RT Trace-Safe with a Lateral RT Trace-Safe
2025-09-15T00:00:00+00:00Z
(Chase Corporation)request for information