NF-32 Cellular Composite Floor Deck is a 32" net coverage structural decking product. Light gauge galvanized steel floor deck provides a base flooring system in which concrete can be poured to provide a structural composite floor system. Cellular deck features the attachment of a flat pan to the base of the deck for use in exposed ceiling applications seeking a smooth finish appearance on the underside of the deck. Cellular deck increases load and span capabilities.
Cellular N Deck offers:
3 " depth, 32" coverage
11' to 15' optimal span range
Aesthetic flat pan underside
Excellent alternate to Steel Deck Institute (SDI) DR (deep rib) profile
8 inch on center low flute spacing to allow for bearing wall studs to be at 16 inches on center
Available with Pan Perforated Acustadek® (noise insulation) and Smooth Series™ (a rivet attachment of the pan that eliminates the need to address unsightly weld marks in the field).
Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.
ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE
Request Product Samples and Literature
