Rated 5 based on 1 product reviews
ASC Steel Deck

CONTACT INFO
EMAIL
Request for informationASC Steel Deck Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

NN-32 Nestable Roof Deck (3" Roof Deck)cart-plus

Nestable N-32 Roof Deck is a 32" net coverage structural roof deck. Light gauge galvanized steel roof deck provides the structural substrate for various roofing materials and can expand interior space usage by improving span distance between structural supporting members. Nestable N-32 Roof Deck is designed in a nestable configuration for screwed side lap attachments.

Nestable N Deck offers:

  • 3 " depth, 32" coverage, 10' to 16' optimal span(s)

  • Modest Diaphragm Shear

  • Nestable configuration for screwed side lap attachment

  • Replaces Steel Deck Institute SDI Deep Rib (DR) roof decks


Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.

ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE

Request Product Samples and Literature


CAD Drawings for NN-32 Nestable Roof Deck (3" Roof Deck)
ASC Typical Steel Deck Details V2.0
download:view:
ASC Deck Profiles v3.0
download:view:
Specifications for NN-32 Nestable Roof Deck (3" Roof Deck)
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for NN-32 Nestable Roof Deck (3" Roof Deck)
Videos for NN-32 Nestable Roof Deck (3" Roof Deck)
ASC Steel Deck video of How to Download the ASC Steel Deck Tekla Structures Plugin on Tekla Warehouse
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information
ASC Steel Deck video of ASC Steel Deck Revit Add-in User Installation Guide and Intro Video
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information
ASC Steel Deck video of How to use Steel Decking-Risa with ASC Steel Deck Products
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information
ASC Steel Deck video of How Steel Roof and Floor Deck are Made-ASC Steel Deck
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information
ASC Steel Deck video of Smooth Series Steel Deck-ASC Steel Deck
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information