Rated 5 based on 1 product reviews
Nordfab Ducting

Industrial Ducting

CONTACT INFO
EMAIL
Request for informationNordfab Ducting Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
LinkedIn icon

Nordfab's QFS system consists of three parts: Caulking, Gaskets and O-ringsA sealed duct system is largely dependent on the skill and care of the installer, so Nordfab cannot guarantee a 100% leak free system. However, if users consult the technical data (to ensure that our gasket and sealing materials will stand up to the materials being conveyed) and take care in the installation process, this system has proven that it can be ‘Leak Free'.

 

- Hide Gallery
Nordfab Sealed Duct System (QFS)

Specifications for Nordfab Sealed Duct System (QFS)
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Nordfab Sealed Duct System (QFS)
Videos for Nordfab Sealed Duct System (QFS)
Nordfab Ducting video of Nordfab Ducting's Quick-Fit® Sleeve
2020-02-20T00:00:00+00:00Z
(Nordfab Ducting)request for information
Nordfab Ducting video of Nordfab QF Plant Expansion August 2023
2020-02-20T00:00:00+00:00Z
(Nordfab Ducting)request for information
Nordfab Ducting video of Comparison of the leakability of Nordfab Duct Pipe and Lockformed Pipe
2020-02-20T00:00:00+00:00Z
(Nordfab Ducting)request for information
Nordfab Ducting video of Introducing the Nordfab® Spark Trap 2 0
2020-02-20T00:00:00+00:00Z
(Nordfab Ducting)request for information
Nordfab Ducting video of Introducing Quick-Fit Visual®
2021-06-25T00:00:00+00:00Z
(Nordfab Ducting)request for information
Nordfab Ducting video of Nordfab QF Ball Joint
2020-02-20T00:00:00+00:00Z
(Nordfab Ducting)request for information