Rated 5 based on 1 product reviews
Jain Building Products

PVC Siding & Trim

CONTACT INFO
EMAIL
Request for informationJain Building Products Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
Pinterest icon
LinkedIn icon

Compliment your siding with our factory finished Standard Trim and Corners. NuCedar trim is offered in a variety of standard widths and sizes. Fascias, casements, rakes and other accents can easily be crafted to complete your home.

Each trim piece is coated on one surface and the sides. The trim may be cut, milled or routed using normal wood working tools. Paint may be purchased for any touch up work.

Only 1 Surface and the edges are Pre-finished. Our sheets are available in 16 Standard Colors. Some Custom Colors are allowed, please see our Custom Color Requirements by visiting our Timeless Color Page.

NuCedar Warranty Guide
Order Samples

- Hide Gallery
NuCedar® Standard Trim & Corners

CAD Drawings for NuCedar® Standard Trim & Corners

PVC Siding and Trim  

6" Chanel Rustic - 1" Channel
download:view:
8" Chanel Rustic - 1" Channel
download:view:
6" Grade Plank/19 mm
download:view:
6" Grade Plank/25 mm
download:view:
8" Grade Plank/19 mm
download:view:
8" Grade Plank/25 mm
download:view:
10" Grade Plank/19 mm
download:view:
10" Grade Plank/25 mm
download:view:
Beadboard 1/2"
download:view:
Beadboard 3/4"
download:view:
Double J-Pocket Trim 4"
download:view:
Double J-Pocket Trim 6"
download:view:
Double J-Pocket Trim 8"
download:view:
Double J-Pocket Trim - 10"
download:view:
Double J-Pocket Trim 12"
download:view:
Header Trim 4"
download:view:
Header Trim 6"
download:view:
Header Trim 8"
download:view:
J-Pocket Corner 6"
download:view:
J-Pocket Trim 4"
download:view:
J-Pocket Trim 6"
download:view:
J-Pocket Trim 8"
download:view:
J-Pocket Trim 10"
download:view:
J-Pocket Trim 12"
download:view:
J-Trim with Flange 4"
download:view:
J-Trim with Flange 6"
download:view:
J-Trim with Flange 8"
download:view:
Standard Corner 4"
download:view:
Standard Corner 6"
download:view:
Vertical Batten 2"
download:view:
Vertical Board 10"
download:view:
Window Trim with Flange 4"
download:view:
Window Trim with Flange 6"
download:view:
Window Trim with Flange 8"
download:view:
Catalogs for NuCedar® Standard Trim & Corners
Videos for NuCedar® Standard Trim & Corners
Jain Building Products video of Installing NuCedar Shingles
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Shingles - Woven Corner
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Installing Pre-Finished Trim - Basic Practices
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Installing Classic Trim - Basic Practices
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Modern Shiplap (Installed Horizontally)
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Painting your PVC Trim
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Shingle - Flares
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Vertical Siding
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Clapboard Siding
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Scarf Joints
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Column Wraps
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Heat Forming
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information