Rated 5 based on 1 product reviews
Jain Building Products

PVC Siding & Trim

CONTACT INFO
1000 Sheridan St.
Chicopee, MA 01022
Toll Free: 866-393-8883
Phone: 413-593-8883
Continuing Education Logo
EMAIL
Request for informationJain Building Products Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
Pinterest icon
LinkedIn icon

Whether used as an accent or as cladding on an entire home, NuCedar Mills' three vertical siding styles are designed to capture the historic character and rustic charm of architectural designs while offering an extended level of durability, low maintenance and ease of installation.

Designed to work with NuCedar trim and cladding products, NuCedar Board & Batten, Modern Shiplap, T&G Shiplap and Channel Rustic profiles are available in Smooth and RoughSawn™ surface textures. NuCedar's vertical siding profiles are factory finished with a solar-reflective coating in 14 traditional colors.

We know that Color is important, please see your color options in our Timeless Color section.

NuCedar vertical siding is impervious to water and can be run direct to grade without any concern for rotting, decay or moisture-related coating issues. Shiplap & Channel Rustic vertical boards interlock to the next with a tongue and groove feature allowing for a more water tight installation and enhanced long term performance. Or try our Modern Ship where you tell us the groove detail needed (choice of 3).   All NuCedar products carry a Limited Lifetime warranty against chipping, peeling or cracking. Only NuCedar products combine the classic beauty of cedar, the strength of cellular PVC and the ageless durability of a coating that knows no compromise.

- Hide Gallery
NuCedar® Vertical Siding

Revit BIM Files for NuCedar® Vertical Siding

PVC Siding  

PVC Siding: NuCedar

PVC Siding Materials

CAD Drawings for NuCedar® Vertical Siding

PVC Siding and Trim  

10" Grade Plank/19 mm
download:view:
10" Grade Plank/25 mm
download:view:
6" Chanel Rustic - 1" Channel
download:view:
6" Grade Plank/19 mm
download:view:
6" Grade Plank/25 mm
download:view:
8" Chanel Rustic - 1" Channel
download:view:
8" Grade Plank/19 mm
download:view:
8" Grade Plank/25 mm
download:view:
Beadboard 1/2"
download:view:
Beadboard 3/4"
download:view:
Double J-Pocket Trim - 10"
download:view:
Double J-Pocket Trim 12"
download:view:
Double J-Pocket Trim 4"
download:view:
Double J-Pocket Trim 6"
download:view:
Double J-Pocket Trim 8"
download:view:
Header Trim 4"
download:view:
Header Trim 6"
download:view:
Header Trim 8"
download:view:
J-Pocket Corner 6"
download:view:
J-Pocket Trim 10"
download:view:
J-Pocket Trim 12"
download:view:
J-Pocket Trim 4"
download:view:
J-Pocket Trim 6"
download:view:
J-Pocket Trim 8"
download:view:
J-Trim with Flange 4"
download:view:
J-Trim with Flange 6"
download:view:
J-Trim with Flange 8"
download:view:
Shiplap 6"
download:view:
Shiplap 8"
download:view:
Standard Corner 4"
download:view:
Standard Corner 6"
download:view:
Vertical Batten 2"
download:view:
Vertical Board 10"
download:view:
Window Trim with Flange 4"
download:view:
Window Trim with Flange 6"
download:view:
Window Trim with Flange 8"
download:view:
Catalogs for NuCedar® Vertical Siding
Videos for NuCedar® Vertical Siding
Jain Building Products video of Installing NuCedar Shingles
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Shingles - Woven Corner
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Shingle - Flares
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Vertical Siding
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Installing Pre-Finished Trim - Basic Practices
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Installing Classic Trim - Basic Practices
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Modern Shiplap (Installed Horizontally)
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Painting your PVC Trim
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Clapboard Siding
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Scarf Joints
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Column Wraps
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information
Jain Building Products video of Heat Forming
2025-03-19T00:00:00+00:00Z
(Jain Building Products)request for information