Rated 5 based on 1 product reviews
Tudelu

Motorized Retractable Walls

CONTACT INFO
EMAIL
Request for informationTudelu Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
LinkedIn icon

Private is the smartest way to turn a single room into many, each with its own finished wall that helps reduce noise. Motorized retractable wall with double-sided decorative finish. Heavy, sturdy vinyl and a 4" wall thickness create a 36 STC sound barrier. Brings people together or breaks them into groups with a click.

Product Key Facts

  • Customizable Sizes of up to 20ft wide x 10ft tall* 

  • 36 True STC sound barrier for effective sound reduction. This is the same noise reduction as traditional dry wall. 

  • Easy Installation, either through TudelU direct or through our step-by-step instructions. 

  • 100% Motorized - anyone can operate this product with a simple press of a button. 

  • Patented Technology - including Stable Griprail Technology. 

  • Compact Footprint - featuring inset design options, meaning ZERO eye sores. 

  • Seamless Design - No matter your dimensions, TudelU walls won't hurt your aesthetic.

  • Easy Maintenance - simple soap and water will keep your system looking new for years to come.

  • Quiet Open

  • One Touch control 

  • Modular Delivery 

Ideal Environments 

  • Kitchens

  • Office

  • Hospitality

  • Home

  • Remote Work

  • Education

  • Healthcare 

- Hide Gallery
Operable Partition Walls

Operable Partition Walls  

1

Revit BIM Files for Operable Partition Walls

Partition Walls  

Operable Partition Wall: Private

Temporary Soundproof Partition Wall: Mute

CAD Drawings for Operable Partition Walls
Specifications for Operable Partition Walls
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Operable Partition Walls
Videos for Operable Partition Walls
Tudelu video of Private: Installation Video
2024-11-08T00:00:00+00:00Z
(Tudelu)request for information