Rated 5 based on 1 product reviews
Advanced Equipment Corp.

Operable Walls Panels

CONTACT INFO
EMAIL
Request for informationAdvanced Equipment Corp. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
LinkedIn icon

The cost effective version of our ALPHA series panels. All welded steel construction with face sheet thickness ranging from 20 ga. to 16 ga. depending on desired STC. Faces are robotically fusion welded to same frame members as supplied with ALPHA “S" panel.

One piece panels to 25′ feet high. Panel width to 54 inches.

5 year limited warranty.

STC to 53, NIC to 40 E-336

Sigma – The cost effective solution to durability.

Qualifies for LEED Credit MR 4.1 & MR 4.2

- Hide Gallery
Operable Wall Panels

Revit BIM Files for Operable Wall Panels - SIGMA®

Curtain Panels  

Operable Walls: Curtain Panels: Single Door

Operable Walls: Curtain Panels: Double Door

Operable Walls: Curtain Panels: Standard

Operable Walls: Curtain Panels: Window

Operable Partitions  

Operable Walls: Operable Partitions: Pocket

Pocket Doors  

Operable Walls: Pocket Doors: Double

System  

Operable Walls: System: Samples

Specifications for Operable Wall Panels - SIGMA®
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Operable Wall Panels - SIGMA®
Videos for Operable Wall Panels - SIGMA®
Advanced Equipment Corp. video of Los Angeles Convention Center and Melbourne Convention Center.
2017-01-26T00:00:00+00:00Z
(Advanced Equipment Corp.)request for information
Advanced Equipment Corp. video of Advanced Equipment Corp. Type 5MR Wa. Convention Cntr.
2017-01-26T00:00:00+00:00Z
(Advanced Equipment Corp.)request for information
Advanced Equipment Corp. video of Advanced Equipment Project Sherwood Type 2EC
2017-01-26T00:00:00+00:00Z
(Advanced Equipment Corp.)request for information
Advanced Equipment Corp. video of Spacematic
2023-01-27T00:00:00+00:00Z
(Advanced Equipment Corp.)request for information