Rated 5 based on 1 product reviews
SAF

Perimeter Systems Division & Metal Fabrication, Distribution and Finishing

CONTACT INFO
EMAIL
Request for informationSAF Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Want to save time and money by fabricating your own panels ? That's fine by us! SAF is one of North America's leading metal distributors, and we offer stock length Aluminum
Panel Extrusions along with all our other Aluminum Extrusions. We can also cut Aluminum Panel Extrusions to length.


Aluminum Extrusion Orders Ship Next Day For small orders panel extrusions are normally shipped out the next day. If you order 100 lbs. or more, SAF will cover the freight. We have no minimums.


- Hide Gallery
Panel Extrusions

Catalogs for Panel Extrusions
Videos for Panel Extrusions
SAF video of Albright Office Park, Royal Glass Company SAF West
2019-01-09T00:00:00+00:00Z
(SAF)request for information
SAF video of Terre Retail
2019-01-09T00:00:00+00:00Z
(SAF)request for information
SAF video of How to Replace a Single RainScreen Panel with the SAF Simple Fix Kit
2019-01-09T00:00:00+00:00Z
(SAF)request for information
SAF video of SAF METAL Fabrication
2019-01-09T00:00:00+00:00Z
(SAF)request for information
SAF video of Extruded Cornice
2019-01-09T00:00:00+00:00Z
(SAF)request for information
SAF video of Series 4000 Installation
2019-01-09T00:00:00+00:00Z
(SAF)request for information