Rated 5 based on 1 product reviews
Terra Universal, Inc.

Cleanroom Solutions You Can Trust – Since 1975

CONTACT INFO
EMAIL
Request for informationTerra Universal, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Pass through Doors & Windowscart-plus

Transfer documents and small parts into a lab or medical clinic. Controls access and minimizes foot traffic in sensitive areas.


Revit BIM Files for Pass through Doors & Windows

Pass Throughs: Air Shower

Pass Throughs: Bio Safe

Pass Throughs: CleanSeam Floor mount

Pass Throughs: CleanSeam Wall mount

Pass Throughs: Roll Up Door

Pass Throughs: Fire Rated

Pass Throughs: Standard Plastic Floor mount

Pass Throughs: Standard Plastic Wall mount

Pass Throughs: Standard Steel Floor mount

Pass Throughs: Standard Steel Wall mount

Pass Throughs: CleanSeam Plus Floor Mount

Pass Throughs: CleanSeam Plus Wall Mount

Pass Throughs: Smart Wall Mount

Pass Throughs: Bio Safe Plus

Pass Throughs: Valu Line Fire

Pass Throughs: Valu Line

Pass Throughs: Smart

Pass Throughs: General: 1948-20D: 12 W x 12 D x 24 H

Pass Throughs: General: 1991-00D: 12 W x 12 D x 12 H

Pass Throughs: General: 1991-74D: 30 W x 30 D x 30 H

Pass Throughs: General: 1991-77D: 30 W x 30 D x 30 H

Pass Throughs: General: 1991-79D: 18 W x 18 D x 18 H

Pass Throughs: General: 1991-76D

Pass Throughs: General: 1991-80D: 30 W x 30 D x 30 H

Pass Throughs: General: 1991-82D: 18 W x 18 D x 18 H

Pass Throughs: General: 1992-00D: 18 W x 18 D x 16 H

Pass Throughs: General: 1991-83D: 30 W x 30 D x 30 H

Pass Throughs: General: 1991-85D: 18 W x 18 D x 18 H

Pass Throughs: General: 1991-86D: 30 W x 30 D x 30 H

Pass Throughs: General: 1992-10D: 12 W x 12 D x 24 H

Pass Throughs: General: 1992-12D: 18 W x 18 D x 24 H

Pass Throughs: General: 1992-13D: 24 W x 24 D x 16 H

Pass Throughs: General: 1992-11D: 18 W x 18 D x 16 H

Pass Throughs: General: 1992-15D: 24 W x 36 D x 24 H

Pass Throughs: General: 1992-16D: 24 W x 24 D x 36 H

Pass Throughs: General: 1992-18D: 12 W x 12 D x 24 H

Pass Throughs: General: 1992-19D: 18 W x 18 D x 24 H

Pass Throughs: General: 1992-21D: 24 W x 36 D x 24 H

Pass Throughs: General: 1992-22D: 36 W x 36 D x 24 H

Pass Throughs: General: 1992-20D

Pass Throughs: General: 1992-23D: 24 W x 24 D x 36 H

Pass Throughs: General: 1992-25D: 36 W x 36 D x 48 H

Pass Throughs: General: 1992-24D: 36 W x 36 D x 36 H

Pass Throughs: General: 1992-26d: 12 W x 12 D x 12 H

Pass Throughs: General: 1992-27D: 12 W x 12 D x 24 H

Pass Throughs: General: 1992-29D: 18 W x 18 D x 24 H

Pass Throughs: General: 1992-28D: 18 W x 18 D x 16 H

Pass Throughs: General: 1992-30D: 24 W x 24 D x 16 H

Pass Throughs: General: 1992-32D: 24 W x 36 D x 24 H

Pass Throughs: General: 1992-33D: 36 W x 36 D x 24-H

Pass Throughs: General: 1992-35D: 36 W x 36 D x 36 H

Pass Throughs: General: 1992-36D: 36 W x 36 D x 48 H

Pass Throughs: General: 1992-38D: 12 W x 12 D x 24 H

Pass Throughs: General: 1992-37D: 12 W x 12 D x 12 H

Pass Throughs: General: 1992-40D: 18 W x 18 D x 24 H

Pass Throughs: General: 1992-41D: 24 W x 24 D x 16 H

Pass Throughs: General: 1992-39D: 18 W x 18 D x 16 H

Pass Throughs: General: 1992-42D: 24 W x 24 D x 24 H

Pass Throughs: General: 1992-43D: 24 W x 36 D x 24 H

Pass Throughs: General: 1992-44D: 24 W x 36 D x 24 H

Pass Throughs: General: 1992-45D: 24 W x 24 D x 36 H

Pass Throughs: General: 1992-46D: 24 W x 24 D x 36 H

Pass Throughs: General: 1992-49D: 18 W x 18 D x 24 H

Pass Throughs: General: 1992-50D: 24 W x 24 D x 16 H

Pass Throughs: General: 1992-48D: 18 W x 18 D x 16 H

Pass Throughs: General: 1992-51D: 24 W x 24 D x 24 H

Pass Throughs: General: 1992-52D: 36 W x 36 D x 24 H

Pass Throughs: General: 1992-75D: 18 W x 24 D x 18 H

Pass Throughs: General: 1992-76D: 18 W x 24 D x 18 H

Pass Throughs: General: 1992-53D: 36 W x 36 D x 36 H

Pass Throughs: General: 1992-77D: 18 W x 24 D x 18 H

Pass Throughs: General: 1992-78D: 18 W x 24 D x 18 H

Pass Throughs: General: 1992-79D: 18 W x 24 D x 18 H

Pass Throughs: General: 1992-80D: 36 W x 36 D x 48 H

Pass Throughs: General: 1992-84D: 24 W x 24 D x 36 H

Pass Throughs: General: 1992-86D: 36 W x 36 D x 48 H

Pass Throughs: General: 1992-85D: 36 W x 36 D x 36 H

Pass Throughs: General: 1993-00D: 24 W x 24 D x 16 H

Pass Throughs: General: 1993-01D: 24 W x 24 D x 36 H

Pass Throughs: General: 1993-02D: 36 W x 36 D x 36 H

Pass Throughs: General: 1993-03D: 36 W x 36 D x 48 H

Pass Throughs: General: 1993-04D: 24 W x 24 D x 36 H

Pass Throughs: General: 1993-06D: 36 W x 36 D x 48 H

Pass Throughs: General: 1993-05D: 36 W x 36 D x 36 H

Pass Throughs: General: 1993-07D: 24 W x 24 D x 36 H

Pass Throughs: General: 1993-08D: 24 W x 24 D x 36 H

Pass Throughs: General: 1993-10D: 36 W x 36 D x 48 H

Pass Throughs: General: 1993-09D: 36 W x 36 D x 36 H

Pass Throughs: Fire Rated: 1993-71A: 12 W X 14.75 D X 12 H

Pass Throughs: General: 1993-90D: 36 W x 36 D x 24 H

Pass Throughs: General: 1993-12D: 12 W x 12 D x 12 H

Pass Throughs: General: 1993-91D: 24 W x 24 D x 48 H

Pass Throughs: General: 1993-93D: 36 W x 36 D x 48 H

Pass Throughs: General: 1993-92D: 36 W x 36 D x 36 H

Pass Throughs: General: 1993-94D: 36 W x 36 D x 36 H

Pass Throughs: General: 1997-06D: 36 W x 36 D x 36 H

Pass Throughs: General: 1993-95D: 36 W x 36 D x 48 H

Pass Throughs: General: 1997-03D: 36 W x 36 D x 24 H

Pass Throughs: General: 1997-08D: 36 W x 36 D x 48 H

Pass Throughs: Smart: 2635-07B-2-316-CM: CleanMount CleanSeam: 18 W x 18 D x 18 H

Pass Throughs: Smart: 2635-07B-2-316-GD: CleanMount CleanSeam: 18 W x 18 D x 18 H

Pass Throughs: Smart: 2635-08B-2-316: CleanMount CleanSeam: 18 W x 18 D x 24 H

Pass Throughs: Smart: 2635-07B-2-316: CleanMount CleanSeam: 18 W x 18 D x 18 H

Pass Throughs: Smart: 2635-11B-2-316: CleanMount CleanSeam: 24 W x 36 D x 24 H

Pass Throughs: Smart: 2635-10B-2-316: CleanMount CleanSeam: 24 W x 24 D x 24 H

Pass Throughs: Smart: 2635-11B-2-316-CM

Pass Throughs: Smart: 2635-12B-2-316-CM: CleanMount CleanSeam: 36 W x 36 D x 24 H

Pass Throughs: Smart: 2635-13B-2-316-CM: CleanMount CleanSeam: 24 W x 24 D x 36 H

Pass Throughs: Smart: 2635-12B-2-316: CleanMount CleanSeam: 36 W x 36 D x 24 H

Pass Throughs: Smart: 2635-13B-2-316: CleanMount CleanSeam: 24 W x 24 D x 36 H

Pass Throughs: Smart: 2635-14B-2-316-CM: CleanMount CleanSeam: 24 W x 24 D x 48 H

Pass Throughs: Smart: 2635-15B-2-316-CM: CleanMount CleanSeam: 36 W x 36 D x 36 H

Pass Throughs: Smart: 2635-14B-2-316: CleanMount CleanSeam: 24 W x 24 D x 48 H

Pass Throughs: Smart: 2635-15B-2-316: CleanMount CleanSeam: 36 W x 36 D x 36 H

Pass Throughs: Smart: 2635-16B-2-316-CM: CleanMount CleanSeam: 36 W x 36 D x 48 H

Pass Throughs: Smart: 2635-17B-2-316-CM: CleanMount CleanSeam: 24 W x 24 D x 36 H

Pass Throughs: Smart: 2635-16B-2-316: CleanMount CleanSeam: 36 W x 36 D x 48 H

Pass Throughs: Smart: 2635-18B-2-316-CM: CleanMount CleanSeam: 36 W x 36 D x 36 H

Pass Throughs: Smart: 2635-18B-2-316-CM: CleanMount CleanSeam: 36 W x 36 D x 36 H

Pass Throughs: Smart: 2635-17B-2-316: CleanMount CleanSeam: 24 W x 24 D x 36 H

Pass Throughs: Smart: 2635-18B-2-316-CM: 36 W x 36 D x 36 H

Pass Throughs: Smart: 2635-19B-2-316-CM: CleanMount CleanSeam: 36 W x 36 D x 48 H

Pass Throughs: Smart: 2635-21B-2-316-CM: CleanMount CleanSeam: 30 W x 30 D x 30 H

Pass Throughs: Smart: 2635-19B-2-316: CleanMount CleanSeam: 36 W x 36 D x 48 H

Pass Throughs: Smart: 2635-18B-2-316: CleanMount CleanSeam: 36 W x 36 D x 36 H

Pass Throughs: Smart: 2635-22B-2-316: CleanMount CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: Smart: 2635-21B-2-316: CleanMount CleanSeam: 30 W x 30 D x 30 H

Pass Throughs: FIre Rated: 2636-01D-2: CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: FIre Rated: 2636-02D-2: CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: FIre Rated: 2636-03D-2: CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: FIre Rated: 2636-04D-2: CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: FIre Rated: 2636-05D-2: CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: FIre Rated: 2636-07D-2: CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: FIre Rated: 2636-08D-2: CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: FIre Rated: 2636-09D-2: CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: FIre Rated: 2636-10D-2: CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: General: Double Door Cabinet: 304 Stainless Steel: 2636-13D-2: 52 W x 26.5 D x 94 H

Pass Throughs: FIre Rated: 2636-11D-2: CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: FIre Rated: 2636-12D-2: CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: General: Double Door Cabinet: 304 Stainless Steel: 2636-14D-2: 52 W x 26.5 D x 94 H

Pass Throughs: General: Double Door Cabinet: 304 Stainless Steel: 2636-15D-2; 52 W x 26.5 D x 94 H

Pass Throughs: FIre Rated: 2636-16D-2: CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: FIre Rated: 2636-19D-2: CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: General: Double Door Cabinet: 304 Stainless Steel: 2636-36D-2: 52 W x 26.5 D x 94 H

Pass Throughs: Smart: 90 Degree Corner: 2638-70B-2-316-CM

Pass Throughs: Smart: 90 Degree Corner: 2638-70B-2-316

Pass Throughs: General: 2636-89C: 18 x 18 x 18

Pass Throughs: FIre Rated: 2638-71B-2-316-CM: CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: FIre Rated: 2638-72B-2-316-CM: CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: Smart: 90 Degree Corner: 2638-71B-2-316

Pass Throughs: FIre Rated: 2638-73B-2-316-CM: CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: FIre Rated: 2638-74B-2-316-CM: CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: FIre Rated: 2638-73B-2-316: CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: FIre Rated: 2638-72B-2-316: CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: FIre Rated: 2638-75B-2-316-CM: CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: FIre Rated: 2638-75B-2-316-FR: CleanMount CleanSeam: 24 x 24 x 24

Pass Throughs: FIre Rated: 2638-74B-2-316: CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: FIre Rated: 2638-76B-2-316-CM: CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: FIre Rated: 2638-76B-2-316: CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: FIre Rated: 2638-77B-2-316: CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: Smart: 90 Degree Corner: 2638-77B-2-316-CM

Pass Throughs: Smart: 90 Degree Corner: 2638-78B-2-316

Pass Throughs: Smart: 90 Degree Corner: 2638-78B-2-316-CM

Pass Throughs: Smart: 90 Degree Corner: 2638-79B-2-316-CM

Pass Throughs: Smart: 90 Degree Corner: 2638-79B-2-316

Pass Throughs: FIre Rated: 2638-80B-2-316-CM: CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: FIre Rated: 2638-80B-2-316: CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: FIre Rated: 2638-81B-2-316: CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: Smart: 90 Degree Corner: 2638-81B-2-316-CM

Pass Throughs: Smart: 90 Degree Corner: 2638-82B-2-316-CM

Pass Throughs: Smart: 90 Degree Corner: 2638-82B-2-316

Pass Throughs: Smart: 90 Degree Corner: 2638-83B-2-316

Pass Throughs: BioSafe: 90 Degree Corner: 2638-84B-2-316-CM: CleanMount: 18 W x 24 D x 18 H

Pass Throughs: FIre Rated: 2638-83B-2-316-CM: CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: FIre Rated: 2638-84B-2-316: CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: FIre Rated: 2638-86B-2-316-CM: CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: FIre Rated: 2638-87B-2-316-CM: CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: FIre Rated: 2638-87B-2-316: CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: FIre Rated: 2638-88B-2-316: CleanSeam: 18 W x 24 D x 18 H

Pass Throughs: Smart: 90 Degree Corner: 2638-86B-2-316: 18 W x18 D x 18 H

Pass Throughs: Smart: 90 Degree Corner: 2638-90: CleanMount CleanSeam: 24.5 W x 19.8 D x 19.5 H

Pass Throughs: Smart: 90 Degree Corner: 2638-90: 30 x 20 x 18.5

Cleanrooms: Specimen Pass Through Cabinet: Fire Rated: 6611-01B-1204: 12 W x 6 D x 12 H

Cleanrooms: Specimen Pass Through Cabinet: Fire Rated: 6705-26D: 12 W x 6 D x 12 H

Cleanrooms: Specimen Pass Through Cabinet: Fire Rated: 6705-27D: 12 W x 6 D x 12 H

Cleanrooms: Specimen Pass Through Cabinet: Fire Rated: 6705-28D: 12 W x 6 D x 12 H

Cleanrooms: Specimen Pass Through Cabinet: Fire Rated: 6705-29D: 12 W x 6 D x 12 H

Pass Throughs: CleanMount CleanSeam: 2638-86B-2-316: 18 W x 18 D x 18 H

Pass Throughs: BioSafe: CleanMount: Wall Mount: 2636-89C: 18 x 18 x 18

Pass Throughs: CleanSeam CleanMount: SS: Flush Wall Mount: 2638-75B-2-316: 24 W x 24 D x 24 H

Pass Throughs: CleanMount: Fire Rated: Viewing: Window: 2638-75B-2-316: 24 W x 24 D x 24 H

Pass Throughs: CleanMount: Recirculating: -HEPA: Filtration: 6705-79-316-18 x 18 x 18

Pass Throughs: CleanSeam: SS: Standard: Wall Mount: 2636-02D-2: 12 W x 12 D x 24 H

Pass Throughs: CleanSeam: Fire Rated: Wall Mount: 1993-78A: 18 W x 18 D x 24 H

Pass Throughs: CleanSeam: Wall Mount: 2636-06D-2: 24 W x 24 D x 24 H

Pass Throughs: CleanSeam: Wall Mount: 2636-01D-2: 12 W x 12 D x 12H

Pass Throughs: Fire Rated: CleanMount CleanSeam: Wall Mount: 2635-07B-2-316-FR: 18 x 18 x 18

Pass Throughs: CleanSeam: Wall Mount: 2636-18D-2: 18 W x 18 D x 18 H

Pass Throughs: General Use: 1992-09D: 12 W x 12 D x 12 H

Pass Throughs: General Use: 1991-73D

Pass Throughs: Recirculating: HEPA: Filtration: Wall Mount: 2634-82A: 24 W x 24 D x 24 H

Pass Throughs: General Use: 1992-14D: 24 W x 24 D x 24 H

Pass Throughs: General Use: 1992-31D-24 W x 24 D x 24 H

Pass Throughs: Smart: CleanMount CleanSeam: Wall Mount: 2635-10B-2-316: 24 W x 24 D x 24 H

Cleanrooms: Desiccator: 1609-07BNP

Cleanrooms: Desiccator: 1609-07B

Cleanrooms: Desiccator: 1609-08B

Cleanrooms: Desiccator: 1609-08BNP

Cleanrooms: Desiccator: 1609-10BNP

Cleanrooms: Desiccator: 1609-10B

Cleanrooms: Desiccator: 1609-11B

Cleanrooms: Desiccator: 1609-11BNP

Pass Throughs: 1993-72A

Pass Throughs: 1993-73A

Pass Throughs: 1993-74A

Pass Throughs: 1993-75A

Pass Throughs: 1993-76A

Pass Throughs: 1993-77A

Pass Throughs: 1993-79A

Pass Throughs: 1993-80A

Pass Throughs: 1993-81A

Pass Throughs: 1993-82A

Pass Throughs: 1993-87A

Pass Throughs: 2633-01-H

Pass Throughs: 2633-03-H

Pass Throughs: 1994-40A

Pass Throughs: 2633-01

Pass Throughs: 2634-01A

Pass Throughs: 2634-02A

Pass Throughs: 2634-03A

Pass Throughs: 2633-03

Pass Throughs: 2634-04A

Pass Throughs: 2634-05A

Pass Throughs: 2634-06A

Pass Throughs: 2634-07A

Pass Throughs: 2634-12A

Pass Throughs: 2634-14A

Pass Throughs: 2634-11A

Pass Throughs: 2634-13A

Pass Throughs: 2634-15A

Pass Throughs: 2634-16A

Pass Throughs: 2634-17A

Pass Throughs: 2634-42A

Pass Throughs: 2634-43A

Pass Throughs: 2634-44A

Pass Throughs: 2634-45A

Pass Throughs: 2634-46A

Pass Throughs: 2634-47A

Pass Throughs: 2634-48A

Pass Throughs: 2634-80A-220

Pass Throughs: 2634-82A-220

Pass Throughs: 2634-80A

Pass Throughs: 2634-81A

Pass Throughs: 2635-07B-2-316-FR

Pass Throughs: 2634-84A-220

Pass Throughs: 2634-82A

Pass Throughs: 2634-84A

Pass Throughs: 2635-10B-2-316-FR

Pass Throughs: 2635-11B-2-316-FR

Pass Throughs: 2635-10B-2-316-R

Pass Throughs: 2635-11B-2-316-R

Pass Throughs: 2635-13B-2-316-FR

Pass Throughs: 2635-13B-2-316-R

Pass Throughs: 2635-14B-2-316-R

Pass Throughs: 2635-12B-2-316-R

Pass Throughs: 2635-17B-2-316-FR

Pass Throughs: 2635-21B-2-316-FR

Pass Throughs: 2635-15B-2-316-R

Pass Throughs: 2635-16B-2-316-R

Pass Throughs: 2635-22B-2-316-FR

Pass Throughs: 2635-21B-2-316-R

Pass Throughs: 2635-45

Pass Throughs: 2635-46

Pass Throughs: 2635-74A-2-316-CM

Pass Throughs: 2635-75A-2-316-CM

Pass Throughs: 2635-74A-2-316

Pass Throughs: 2635-75A-2-316

Pass Throughs: 2635-76A-2-316-CM

Pass Throughs: 2635-77A-2-316-CM

Pass Throughs: 2635-76A-2-316

Pass Throughs: 2635-77A-2-316

Pass Throughs: 2635-78A-2-316-CM

Pass Throughs: 2635-79A-2-316-CM

Pass Throughs: 2635-78A-2-316

Pass Throughs: 2635-79A-2-316

Pass Throughs: 2635-80A-2-316

Pass Throughs: 2636-74C-CM

Pass Throughs: 2636-75C-CM

Pass Throughs: 2636-74C

Pass Throughs: 2636-76C-CM

Pass Throughs: 2636-77C-CM

Pass Throughs: 2636-78C-CM

Pass Throughs: 2636-75C

Pass Throughs: 2636-76C

Pass Throughs: 2636-77C

Pass Throughs: 2636-79C-CM

Pass Throughs: 2636-80C-CM

Pass Throughs: 2636-82C-CM

Pass Throughs: 2636-85C-CM

Pass Throughs: 2636-78C

Pass Throughs: 2636-79C

Pass Throughs: 2636-80C

Pass Throughs: 2636-82C

Pass Throughs: 2636-87A-CM

Pass Throughs: 2636-89C-CM

Pass Throughs: 2636-91C-CM

Pass Throughs: 2636-85C

Pass Throughs: 2636-87A

Pass Throughs: 2636-91C

Pass Throughs: 2636-92C

Pass Throughs: 2638-76B-2-316-FR

Pass Throughs: 2638-78B-2-316-FR

Pass Throughs: 2638-86B-2-316-FR

Pass Throughs: 2638-87B-2-316-FR

Pass Throughs: 2638-88B-2-316-FR

Pass Throughs: 2638-75B-2-316-FR

Pass Throughs: 2636-99

Pass Throughs: 2638-92

Pass Throughs: 2638-94

Pass Throughs: 2640-65

Pass Throughs: 2640-66

Pass Throughs: 2640-68

Pass Throughs: 2640-69

Pass Throughs: 2640-70

Pass Throughs: 2640-75

Pass Throughs: 2640-67

Pass Throughs: 2641-11A

Pass Throughs: 2640-76

Pass Throughs: 2640-77

Pass Throughs: 2640-78

Pass Throughs: 2640-79

Pass Throughs: 2640-80

Pass Throughs: 2640-97

Pass Throughs: 2640-99

Pass Throughs: 6705-10C-220

Pass Throughs: 6705-12C-220

Pass Throughs: 6705-10C

Pass Throughs: 2641-13

Pass Throughs: 2641-14

Pass Throughs: 2641-15

Pass Throughs: 2641-16

Pass Throughs: 2641-12

Pass Throughs: 6705-12C-AS-220

Pass Throughs: 6705-13C-220

Pass Throughs: 6705-30C-220

Pass Throughs: 6705-31C-220

Pass Throughs: 6705-12C-AS

Pass Throughs: 6705-12C

Pass Throughs: 6705-13C

Pass Throughs: 6705-30C

Pass Throughs: 6705-69-316-220-FR

Pass Throughs: 6705-68-316-220

Pass Throughs: 6705-69-316-220

Pass Throughs: 6705-69-316-FR

Pass Throughs: 6705-68-316

Pass Throughs: 6705-69-316

Pass Throughs: 6705-70-220

Pass Throughs: 6705-31C

Pass Throughs: 6705-72-316-220-FR

Pass Throughs: 6705-79-316-220-FR

Pass Throughs: 6705-72-316-220

Pass Throughs: 6705-72-316-FR

Pass Throughs: 6705-71-220

Pass Throughs: 6705-72-316

Pass Throughs: 6705-70

Pass Throughs: 6705-71

Pass Throughs: 6705-79-316-220

Pass Throughs: 6705-80-316-220

Pass Throughs: 6705-79-316-FR

Pass Throughs: 6705-80-316

Specifications for Pass through Doors & Windows
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Pass through Doors & Windows
Videos for Pass through Doors & Windows
Terra Universal, Inc. video of BioSafe Pass-Through Chamber for Cleanroom Environments
2014-09-18T00:00:00+00:00Z
(Terra Universal, Inc.)request for information
Terra Universal, Inc. video of BioSafe All-Steel Biopharmaceutical Modular Cleanrooms
2014-09-18T00:00:00+00:00Z
(Terra Universal, Inc.)request for information
Terra Universal, Inc. video of BioSafe™ Modular Cleanroom, Terra Universal
2014-09-18T00:00:00+00:00Z
(Terra Universal, Inc.)request for information
Terra Universal, Inc. video of Fire Rated Pass-throughs from Terra Universal
2014-09-18T00:00:00+00:00Z
(Terra Universal, Inc.)request for information
Terra Universal, Inc. video of Roll-Up Door Pass-Through
2014-09-18T00:00:00+00:00Z
(Terra Universal, Inc.)request for information
Terra Universal, Inc. video of Cleanseam+ Pass-Through
2014-09-18T00:00:00+00:00Z
(Terra Universal, Inc.)request for information
Terra Universal, Inc. video of Air Shower, Terra Universal
2014-09-18T00:00:00+00:00Z
(Terra Universal, Inc.)request for information
Terra Universal, Inc. video of Cleanroom Gowning Procedures, Terra Universal
2014-09-18T00:00:00+00:00Z
(Terra Universal, Inc.)request for information
Terra Universal, Inc. video of smartVAC Model 675 Impulse Heat Vacuum Sealer - Terra Universal
2014-09-18T00:00:00+00:00Z
(Terra Universal, Inc.)request for information
Terra Universal, Inc. video of Glove Box Isolators and Containment Chambers
2014-09-18T00:00:00+00:00Z
(Terra Universal, Inc.)request for information
Terra Universal, Inc. video of Wet Station with Modutek Components
2014-09-18T00:00:00+00:00Z
(Terra Universal, Inc.)request for information
Terra Universal, Inc. video of Terra Universal Desiccators
2014-09-18T00:00:00+00:00Z
(Terra Universal, Inc.)request for information
Terra Universal, Inc. video of Terra Universal Ionizing Bar: Static-Decay Test
2014-09-18T00:00:00+00:00Z
(Terra Universal, Inc.)request for information
Terra Universal, Inc. video of ISO 5 Tempered Glass & Stainless Steel Cleanroom
2017-03-09T00:00:00+00:00Z
(Terra Universal, Inc.)request for information