Rated 5 based on 1 product reviews
Paradigm Window Solutions

Vinyl Windows and Doors

CONTACT INFO
56 Milliken St.
Portland, ME 04103
Toll Free: 877-9-WINDOW
Phone: 207-878-9197
EMAIL
Request for informationParadigm Window Solutions Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon
WARRANTY

For Warranty Info Click Here

Paradigm's 8-Series patio door (8400) unites dependability, security, beauty, and durability for all of your new construction and renovation needs. Enjoy year-round comfort with energy saving climate control glazing for superior insulation against all types of weather.

Our 8-Series vinyl patio door comes fully assembled. Available in white, tan (sandstone) or black (laminate) exterior/white interior. Color matching handle comes standard, with satin nickel upgrade available. Non-keyed available in white only, all other handled colors are keyed.

Options available include:

  • Standard Flat Casing & 908 Brickmould available in White, Tan or Black (laminate). Casing color can be different than door color.

  • Extension jambs 3-Sides (Primed & PVC), 4-9/16″, 6-9/16″ and custom up to 7-1/4″ wall depth. (Receiver not included.)

  • PVC may be extended lead-time.

  • Standard glass covers Energy Star in North & North-Central zones

  • Flat & contoured GBG's available in Colonial & (9L) Prairie patterns (colors match the door). Flat is order out & additional lead-time.

  • SDL's, one or two sides (colors match the door). One sided requires GBG.

  • Foot Lock

  • Stainless Steel hardware

Sizes and Configurations Available:

  • 2 panel (XO, OX)

  • 3 panel (OXO-L, OXO-R, OOX & XOO)

  • 4 panel (OXXO)

O = Fixed Panel | X = Opening Panel

Product Details:

  • Thermo-fusion welded master frame

  • Elegantly sculpted frame and sash

  • Engineered sash corners for stability and strength

  • Glass is continuous wet glazed for weather tight seal

  • Integral raised screen track for easy operation

  • Traditional and elegant design with a 4" top rail height, 4" stile width and 6" bottom rail height

  • All frames and sashes are structurally reinforced with aluminum

  • Rugged sill design

  • High performance weather seals

  • Meets or exceeds AAMA/NWWDA standards

  • Achieves an R-50 AAMA Rating


Available Colors
Warranty
Installation Guide

- Hide Gallery
Patio Doors

Catalogs for Patio Doors - 8-Series
Videos for Patio Doors - 8-Series
Paradigm Window Solutions video of Paradigm Vinyl Solutions
2014-01-06T00:00:00+00:00Z
(Paradigm Window Solutions)request for information
Paradigm Window Solutions video of Paradigm Windows How To Find Order Number On The Casement Window
2022-10-05T00:00:00+00:00Z
(Paradigm Window Solutions)request for information
Paradigm Window Solutions video of Paradigm Windows How To Field Mull Paradigm Windows
2022-10-05T00:00:00+00:00Z
(Paradigm Window Solutions)request for information
Paradigm Window Solutions video of Paradigm Windows on Summit of Mount Washington
2022-10-05T00:00:00+00:00Z
(Paradigm Window Solutions)request for information
Paradigm Window Solutions video of Paradigm Windows Awning Window Sash Replacement
2022-10-05T00:00:00+00:00Z
(Paradigm Window Solutions)request for information
Paradigm Window Solutions video of How to Install & Remove Full Screen
2022-10-05T00:00:00+00:00Z
(Paradigm Window Solutions)request for information
Paradigm Window Solutions video of How to Install & Remove Half Screen
2022-10-05T00:00:00+00:00Z
(Paradigm Window Solutions)request for information
Paradigm Window Solutions video of Paradigm Windows Balance Replacements
2022-10-05T00:00:00+00:00Z
(Paradigm Window Solutions)request for information
Paradigm Window Solutions video of Paradigm Windows Security Tilt Latch & Sash Limiter Installation
2022-10-05T00:00:00+00:00Z
(Paradigm Window Solutions)request for information
Paradigm Window Solutions video of Paradigm Windows Sash Limiter Installation On Casement Window
2022-10-05T00:00:00+00:00Z
(Paradigm Window Solutions)request for information
Paradigm Window Solutions video of Paradigm Windows Removing Stationary Panel On Patio Door
2022-10-05T00:00:00+00:00Z
(Paradigm Window Solutions)request for information
Paradigm Window Solutions video of Paradigm Windows Replacing Operating Panel on Patio Door
2022-10-05T00:00:00+00:00Z
(Paradigm Window Solutions)request for information
Paradigm Window Solutions video of Paradigm Windows Hopper Window Sash Replacement
2022-10-05T00:00:00+00:00Z
(Paradigm Window Solutions)request for information
Paradigm Window Solutions video of Paradigm Windows Understanding Condensation
2022-10-05T00:00:00+00:00Z
(Paradigm Window Solutions)request for information
Paradigm Window Solutions video of Paradigm Windows Casement Sash Installation
2022-10-05T00:00:00+00:00Z
(Paradigm Window Solutions)request for information
Paradigm Window Solutions video of Paradigm Windows Casement Sash Removal
2022-10-05T00:00:00+00:00Z
(Paradigm Window Solutions)request for information
Paradigm Window Solutions video of Paradigm Windows J-Channel Replacement
2022-10-05T00:00:00+00:00Z
(Paradigm Window Solutions)request for information
Paradigm Window Solutions video of Paradigm Windows Double Hung Full Screen Install
2022-10-05T00:00:00+00:00Z
(Paradigm Window Solutions)request for information
Paradigm Window Solutions video of Paradigm Windows Sash Out Of Balance
2022-10-05T00:00:00+00:00Z
(Paradigm Window Solutions)request for information