Rated 5 based on 1 product reviews
Perma Tech, Inc.

Dock Seals, Dock Shelters, Inflatable Seals, Levelers & Traffic Doors

CONTACT INFO
363 Hamburg St.
Buffalo, NY 14204
Toll Free: 800-362-7325
Phone: 716-854-0707
EMAIL
Request for informationPerma Tech, Inc. Contact Us / RFI
SOCIAL
Facebook icon
LinkedIn icon

Exterior and Interior Openings up to 14' high

PermaAIR Industrial Door air curtain is designed for climate and insect control on industrial openings up to 14' high. High velocity 1 1/2 HP motors work to prevent unconditioned air and external elements like flying insects, smoke, odors, dust, and dirt from entering through open loading dock or ground level doors. Industrial Door air curtains include stainless steel cabinets, making it the ideal choice for warehouse, manufacturing, and industrial environments.

  • One-piece 18 Gauge 304 Stainless Steel cabinet  with perforated stainless steel intake screen

  • Perforated Stainless Steel Intake Screen

  • Heavy Duty Direct Drive Motors - 1 1/2 HP 1725 rpm with Galvanized Blower Wheels

  •  Plenum design promotes maximum air flow uniformity while reducing air curtain noise levels

  • Adjustable air flow directional vanes deflect air stream +/-20 degrees

  • NEMA 12 Control Panel Included

  • 1" Cleanable Filters are optional

  •  Pre-wired, fully assembled and fully tested at the factory

  •  For optimal insect and climate control, mount the air curtain on the inside or conditioned side

  •   Sound level: 66 dBA (Measured 10 ft. from unit in a free field based on a 1 motor unit)

Recommended Controls and Options:

  • Industrial Magnetic Door Switch

  • Panel Mounted Hand/Off/Auto Switch

  • Time Delay Relay

Three Phase Motor Voltage Available:  

  •  208 (4.8 amps per motor) 

  •  240 (5.0 amps per motor) 

  •  480 (2.5 amps per motor)

- Hide Gallery
PermaAIR-Industrial Door