Rated 5 based on 1 product reviews
Johns Manville Roofing System

Commercial Roofing

CONTACT INFO
EMAIL
Request for informationJohns Manville Roofing System Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

The PermaFlash System consists of PermaFlash Primer, MBR Flashing Cement, and PermaFlash Scrim. It is an integrated flashing system specifically formulated for use in bituminous systems.

Features: Can be used to flash most penetrations, drains, and vertical surfaces.
Resists virtually all factors affecting flashing performance while providing superior flexibility and durability.
High solids, low odor, VOC compliant, and UV stable.

PermaFlash Primer (Low VOC): One-Part Solvent-Based Primer that improves adhesion of MBR® Flashing Cement to nonporous substrates.

MBR Flashing Cement: Two-part, liquid-applied flashing material that cures to a durable, elastomeric film. (Please see the MBR Flashing Cement data sheet for more information.)

PermaFlash Scrim: Flexible stitchbonded polyester scrim.

Colors:

  • Primer - Clear

  • Liquid Base - Black

  • Activator - Brown

  • Scrim - White

- Hide Gallery
PermaFlash System

Catalogs for PermaFlash System
Videos for PermaFlash System
Johns Manville Roofing System video of Johns Manville Commercial Roofing
2024-08-20T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM All Season Sprayable Bonding Adhesive
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Johns Manville TPO Self Adhered
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of In-Depth: DynaSet 1K Training
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of EPDM Drain Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM EPDM Tape-to-Tape
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of EPDM Wall Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Johns Manville TPO
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of SBS Drain Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of SBS End Laps
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM One-Part Pourable Sealer for Liquid Flashing Applications
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of In Depth: Single Ply Liquid Flashing Training Video
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM DynaFast® Fast. Smart. Consistent.
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Single Ply Liquid Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Dynaweld Cap FR CR G
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of APPeX 4.5M
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information