Rated 5 based on 1 product reviews
American PERMALIGHT Inc.

Photoluminescent Safety Products

CONTACT INFO
EMAIL
Request for informationAmerican PERMALIGHT Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

Product Summary

  • Building code-compliant for the following egress/exit path marking applications:

    1. Step and Leading Edge of Landings

    2. Floor-Mounted Perimeter Demarcation Lines

    3. Wall-Mounted Perimeter Demarcation Lines

    4. Exit Door Frames

  • UL1994-listed

  • UL410-listed as Floor Marking

  • NYC Local Law 141 required labeling

  • Rigid photoluminescent (luminous, glow-in-the-dark) aluminum strip

  • Anti-slip surface

  • Foamy, conforming self-adhesive backing

  • Dimensions: 1 x 48



PERMALIGHT Photoluminescent Aluminum Strip is UL1994-listed and UL410-listed as Floor Marking by Underwriters Laboratories, Inc. Building code-compliant for use on step and landing edges, floor-mounted perimeter demarcation lines, wall-mounted perimeter demarcation lines, and exit door frames leading out to safety.

We recommend this as the ideal product for building code-compliant photoluminescent floor marking.

PERMALIGHT Photoluminescent Aluminum Strip glows brightly in pitch dark areas after activation by ambient lighting, creating a visible path during emergency darkness situations on step and landing edges, floor and/or wall-mounted perimeters, and on exit door frames.

PERMALIGHT Photoluminescent Aluminum Strip has an anti-slip surface and semi-stiff metal (aluminum) base. The foamy self-adhesive layer conforms well to both smooth and porous installation surfaces, as well as being resistant to weather and water absorption while providing a long-lasting bond. You can expect a durable install when used with the required accessories and following our installation instructions.

REQUIRED ACCESSORIES
PERMALIGHT Photoluminescent Aluminum Strip requires these additional accessories for a successful, code-compliant installation:

  • Pressure Roller To apply even pressure when bonding strip (floor or wall)

  • Acrylic Lacquer Final seal for strip edges (floor only)

  • 3M Safety-Walk Primer  Create a stronger bond on floor applications (floor only  optional depending on how well the strip adheres to the surface)

- Hide Gallery
PERMALIGHT Multi-Use Photoluminescent Aluminum Strip, Self-Adhesive (1 in x 48 in)

PERMALIGHT Multi-Use Photoluminescent Aluminum Strip, Self-Adhesive (1 in x 48 in)  

1

Specifications for PERMALIGHT Multi-Use Photoluminescent Aluminum Strip, Self-Adhesive (1 in x 48 in)
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for PERMALIGHT Multi-Use Photoluminescent Aluminum Strip, Self-Adhesive (1 in x 48 in)