Our PERMALIGHT Rigid PVC Exit Signs are the durable, reliable, economical, UL924-listed solution for your building code-compliant photoluminescent emergency exit sign needs.
Cal Fire approved, these signs require no maintenance, do not need any electrical wiring, and are easy to install. Contractors, architects, and code-enforcement professionals everywhere prefer PERMALIGHT exit signs.
Features:
Photoluminescent (Glow-in-the-Dark) Rigid PVC Base
14.625 x 9.125 Outer Black Brushed Aluminum Frame (Flat-Mount Accessories Included)
6" Green Lettering
50' Viewing Distance
Easy Installation, Non-Electrical, No Batteries, No Maintenance Needed
Cal Fire Approved Building Product
Code Compliances:
UL924-listed for High-Location and Floor Proximity Use
UL924-listed in USA and Canada
IBC International Building Code
State Building Code Compliant (in the USA)
IFC International Fire Code
State Fire Code (in the USA)
NFPA 101 Life Safety Code
NFPA 5000 Building Construction and Safety Code
The Joint Commission (TJC), formerly JCAHO (Joint Commission on the Accreditation of Healthcare Organizations)
GSA (General Service Administration) P100 Facilities Standard
OSHA 1910.37 (b)(6)
Easy Installation:
Simply peel self-adhesive directional chevrons off their liner and affix one or both chevrons to the sign as needed. Must have 5-foot candles (54 lux) of fluorescent lighting on the surface of the sign at all times of building occupancy.
Mounting accessories are available for: ceiling/flag mount, 10″ ceiling mount, and 19.5″ ceiling mount.
Have questions Contact American PERMALIGHT here.
