Rated 5 based on 1 product reviews
American PERMALIGHT Inc.

Photoluminescent Safety Products

CONTACT INFO
EMAIL
Request for informationAmerican PERMALIGHT Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

PERMALIGHT Rigid PVC Plastic EXIT Sign, Black Aluminum Frame, 6-inch Red Letteringcart-plus

Our PERMALIGHT Rigid PVC Exit Signs are the durable, reliable, economical, UL924-listed solution for your building code-compliant photoluminescent emergency exit sign needs.

Cal Fire approved, these signs require no maintenance, do not need any electrical wiring, and are easy to install. Contractors, architects, and code-enforcement professionals everywhere prefer PERMALIGHT exit signs.

Features:

  • Photoluminescent (Glow-in-the-Dark) Rigid PVC Base

  • 14.625 x 9.125 Outer Black Brushed Aluminum Frame (Flat-Mount Accessories Included)

  • 6" Red Lettering

  • 50' Viewing Distance

  • Easy Installation, Non-Electrical, No Batteries, No Maintenance Needed

  • Cal Fire Approved Building Product

Code Compliances:

  • UL924-listed for High-Location and Floor Proximity Use

  • UL924-listed in USA and Canada

  • IBC  International Building Code

  • State Building Code Compliant (in the USA)

  • IFC  International Fire Code

  • State Fire Code (in the USA)

  • NFPA 101  Life Safety Code

  • NFPA 5000  Building Construction and Safety Code

  • The Joint Commission (TJC), formerly JCAHO (Joint Commission on the Accreditation of Healthcare Organizations)

  • GSA (General Service Administration) P100 Facilities Standard

  • OSHA 1910.37 (b)(6)


    Easy Installation:

  • Simply peel self-adhesive directional chevrons off their liner and affix one or both chevrons to the sign as needed. Must have 5-foot candles (54 lux) of fluorescent lighting on the surface of the sign at all times of building occupancy.

  • Mounting accessories are available for: ceiling/flag mount10″ ceiling mount, and 19.5″ ceiling mount.

  • Have questions Contact American PERMALIGHT here.


Specifications for PERMALIGHT Rigid PVC Plastic EXIT Sign, Black Aluminum Frame, 6-inch Red Lettering
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for PERMALIGHT Rigid PVC Plastic EXIT Sign, Black Aluminum Frame, 6-inch Red Lettering
Datasheets for PERMALIGHT Rigid PVC Plastic EXIT Sign, Black Aluminum Frame, 6-inch Red Lettering