Rated 5 based on 1 product reviews
CONTACT INFO
441 Saw Mill River Rd.
Yonkers, NY 10701
Phone: 914-476-9000
Continuing Education Logo
Would you like to see hosted content from American Specialties, Inc.?
EMAIL
Request for informationAmerican Specialties, Inc. Contact Us / RFI

This sophisticated automatic paper towel dispenser and waste receptacle is designed to be completely recessed into the plane of the washroom wall, highlighting the seamless design that defines Piatto™. The phenolic door is attached to the cabinet using field-adjustable, furniture quality hinges and is secured shut by an internal spring-loaded latch. All hardware is concealed giving the Piatto™ Collection its minimalist appeal.


- Hide Gallery
PIATTO™ Completely Recessed Automatic Roll Paper Towel Dispenser and Waste Receptacle - Battery Operated - Matte Black Phenolic Door
Videos for PIATTO™ Completely Recessed Automatic Roll Paper Towel Dispenser and Waste Receptacle - Battery Operated - Matte Black Phenolic Door - Model 64696A-41
American Specialties, Inc. video of ASI Group
2014-01-31T00:00:00+00:00Z
(American Specialties, Inc.)request for information
American Specialties, Inc. video of Toilet Accessories SpecWizard from American Specialties
2015-02-06T00:00:00+00:00Z
(American Specialties, Inc.)request for information
American Specialties, Inc. video of ASI Velare™ BTM Installation Video
2020-08-07T00:00:00+00:00Z
(American Specialties, Inc.)request for information
American Specialties, Inc. video of ASI Piatto™ Installation Video
2020-08-07T00:00:00+00:00Z
(American Specialties, Inc.)request for information