Rated 5 based on 1 product reviews
Johns Manville Building Insulations

Commercial Building Insulations

CONTACT INFO
EMAIL
Request for informationJohns Manville Building Insulations Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Micro-Lok® HP E3 Compression Pack® is an Economical, Efficient and Environmentally friendly way to package our Micro-Lok® HP Plain Pipe insulation. Designed to better protect the product inside, Micro-Lok® HP E3 Compression Pack minimizes damage during transport. Because the pack forms cube-shaped units, product can be shipped and stored more efficiently. Once opened, pipe sections bounce back into their cylindrical form and retain their original insulation strength. Continuing JM's dedication to sustainability, the label and packaging is now 100% recyclable, resulting in less job site waste. 

- Hide Gallery
Pipe Insulation

Catalogs for Pipe Insulation - Micro-Lok® HP E3 Compression Pack®
Videos for Pipe Insulation - Micro-Lok® HP E3 Compression Pack®
Johns Manville Building Insulations video of Cracking the Code: NFPA 285 for Wall Assemblies
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information
Johns Manville Building Insulations video of JM Polyiso Webinar Nov. 2018
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information
Johns Manville Building Insulations video of JM Continuous Insulation Video
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information
Johns Manville Building Insulations video of JM Foam Sheathing Video
2024-01-17T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information