Rated 5 based on 1 product reviews
Johns Manville Building Insulations

Commercial Building Insulations

CONTACT INFO
EMAIL
Request for informationJohns Manville Building Insulations Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Micro-Lok®​​​​​​​ HP Ultra is a specialized, premium performance fiberglass pipe insulation. As part of the Micro-Lok HP product line, Ultra has the most consistent fiberglass core available in the market. We have coupled this with a factory-applied, polypropylene-coated, ASJ vapor retarder jacket with 100 Psi puncture-resistance. This design allows the product to be used in an environment of intermittent or temporary exposure to transient moisture or conditions that are similar to those in an open construction site. The SSL closure system has been designed to adhere securely to the polypropylene-coated jacket. It can be applied at ambient temperatures starting at 20°F and above, and will remain intact even in high temperatures and humidity. This assures the building owner, mechanical engineer and contractor that Micro-Lok HP Ultra will deliver the performance you've come to expect from JM products throughout the life of the mechanical system.

- Hide Gallery
Pipe Insulation

Catalogs for Pipe Insulation - Micro-Lok®​​​​​​​ HP Ultra
Videos for Pipe Insulation - Micro-Lok®​​​​​​​ HP Ultra
Johns Manville Building Insulations video of Cracking the Code: NFPA 285 for Wall Assemblies
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information
Johns Manville Building Insulations video of JM Polyiso Webinar Nov. 2018
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information
Johns Manville Building Insulations video of JM Continuous Insulation Video
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information
Johns Manville Building Insulations video of JM Foam Sheathing Video
2024-01-17T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information