Rated 5 based on 1 product reviews
Synlawn

Artificial Grass

CONTACT INFO
EMAIL
Request for informationSynlawn Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Our safest artificial grass surface for playgrounds and areas with high volumes of foot traffic. Super Yarn™ technology makes this turf safe for kids of all ages with heat reflective, anti-static, Sanitized®, non-abrasive grass blades for fun and safety.

The Ultimate Artificial Grass Playground Surface.

Playtime couldn't get much better when romping around on SYNLawn Play Platinum. Jump, skip, run as fast as you can; the durability of this turf variety can handle even the roughest roughhousing you or your kids could dish out. Dramatically reducing playground injuries and with additional safety built-in, including an ASTM Class A Fire-Rating and IPEMA Certified. It's easy to see why daycare centers and school districts continue to make the switch from traditional play surfaces to SYNLawn's Play systems.

Non-abrasive grass blades with a Class A Fire rating make this the safest grass for playtime

Environmentally Friendly
SYNLawn's exclusive plant-based EnviroLoc+™ backing system replaces up to 60% of petroleum based polyol with renewable soybeans.
The ‘Greenest' Turf on Earth
Super Yarn™ Technology incorporates Sanitized® Antimicrobial with StatBlock™ Anti-Static and DualChill™ Thermal Shield Techonologies.
Optimal Drainage
Permeability > 300″ p/h
No black rubber crumb
Ask about our safe, clean, high-performance infill & pet odor control options.
Lasting Color
UV stabilized color-fast yarns stay bright and resist fading from the sun.
Excellent Resiliency
Dense thatch combined with polyethylene grass blades for excellent resiliency and support.
Recommended for
Children's Playgrounds and High Activity Zones

- Hide Gallery
Play Platinum

CAD Drawings for Play Platinum
1437-473 - Synlawn Play Platinum with 2" Fall Pad Nailed to Perimeter Board
download:view:
Specifications for Play Platinum
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Play Platinum
Videos for Play Platinum
Synlawn video of Homeowner Builds Par-3 Hole Inspired by Famed Golf Course
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of The History of SYNLawn — Celebrating Our 20th Anniversary
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Bringing Green Spaces to California — Olympus Park
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Homeowners save money, save time, save water with SYNLawn artificial grass
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Water Conservation for your Business with SYNLawn artificial grass
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Dustin 'The Diamond' Poirier trains with SYNLawn artificial grass
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn EnviroLoc+ Safe Clean Green Artificial Grass Technology
2023-08-28T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Fire Safety Benefits of SYNLawn Artificial Grass
2023-08-28T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn's Green Backing and Certification Assurance
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of If the backing's NOT Green, it's NOT SYNLawn
2023-08-28T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Only SYNLawn has EnviroLoc™ Backing
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Only SYNLawn has Green Soy backing
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn's EnviroLoc™ Backing System Drainage Advantage
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Child Safe and Earth Friendly Playgrounds by SYNLawn
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Building with U.S. Soy - Landscaping with SYNLawn
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn & U.S. Soy - A Winning Combination
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Is your backyard ready for greatness?
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn sustainable artificial grass
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Life is Good with SYNLawn
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information