Rated 5 based on 1 product reviews
Mastic by Ply Gem

Siding & Accessories

CONTACT INFO
EMAIL
Request for informationMastic by Ply Gem Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon
WARRANTY

Ply Gem Siding products listed above are backed by a Lifetime-Limited Warranty. Call 1-888-975-9436 for a copy of the warranty or visit our website.

DISTRIBUTION

For the name of a distributor in your area, call 1-888-975-9436.

Double 4" | Double 5" | Single 8"

From historic homes to commercial buildings, Envoy® aluminum siding is a beautiful choice. With an ultra-tough finish over our thickest, high-grade aluminum panel, it outperforms the competition in the harshest weather. Best of all, Envoy is eco-friendly and 100 percent recyclable.

Features & Benefits

  • Exceptional Curb Appeal – Subtle woodgrain texture with an attractive shadow line to make your home stand out

  • Low Maintenance – Doesn't require painting so you can spend more time enjoying your home, not maintaining it

  • High-Performance Locking System – Provides greater stability and increased locking area for easier installation

  • Strong Nail Hem – Secure fastening for added strength and stability

  • ½" Panel Projection – Enhanced shadow lines replicate the appearance of real wood

  • Alumalure® 2000 Finish – Revolutionary, two-coat finish that combines a rust-inhibiting primer and ultra-tough topcoat to protect your investment. Our process to clean, treat, cure and coat smooth finish aluminum products is formulated to hold color and resist corrosion, ensuring decades of fresh looking, low-maintenance beauty.

  • Sustainable Formula – sustainable and recyclable for a better, eco-friendly choice

  • VIP Limited Lifetime Warranty – Premium guarantee of lasting quality and peace of mind (see warranty for complete detail

- Hide Gallery
Ply Gem Envoy Aluminum Siding

Catalogs for Ply Gem Envoy Aluminum Siding
Videos for Ply Gem Envoy Aluminum Siding
Mastic by Ply Gem video of PlyGem SpecWizard for Stone Veneer and Vinyl Siding
2015-11-10T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Vinyl Siding (Spanish Version)
2022-07-29T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Vinyl Siding
2022-07-29T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of SolarDefense Promotional Video
2022-07-29T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Replace Mastic EverPlank Siding Panels
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Mastic EverPlank Lap Siding
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Mastic EverPlank Board & Batten
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of Estimating a Vinyl Siding Project
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Vinyl Siding Water Diverters
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install PVC Trim & Mouldings
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Long Length Vinyl Siding Panels
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Gable Vents with Vinyl Siding
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Mounting Blocks & Fixture Mounts with Vinyl Siding
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Flashing for Inside and Outside Corner Posts for Vinyl Siding
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of Replacing a Damaged Vinyl Siding Panel and Outside Corner Post
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information