Rated 5 based on 1 product reviews
CONTACT INFO
9031 Farrow Rd.
Columbia, SC 29203
Phone: 803-252-3020
Would you like to see hosted content from PSiSC® a division of CSiSC®?
EMAIL
Request for informationPSiSC® a division of CSiSC® Contact Us / RFI

PSISC® proudly offers High Density Polyethylene (HDPE) Lockers. Our innovative lockers have our Columbia Uni-Box® design that highlights the durability of our Lockers. This design combines Mortise & Tenon joints, Stainless Steel fasteners, Columbia Uni-Hinges®, a multipoint latching system and Frameless Doors. Our multipoint latching system meets ADA requirements, enables end users to close the doors without lifting the handle, and improves security by locking the door to the side panel. Columbia PolyLife® Lockers are built with 3/8" solid HDPE backs, tops, bottoms, shelves and sides with 1/2" doors and injection molded antimicrobial handles.


FEATURES & BENEFITS OF COLUMBIA POLYLIFE® LOCKERS

  • 100% Recyclable HDPE Material
  • Class A or B Fire Rating Available
  • 20 Year Warranty
  • Columbia Uni-Box® Design with Mortise & Tenon Joints
  • Frameless Door Design Increases Access and Ventilation
  • Push to Close Columbia Multipoint Latch
  • 8 Colors Offered
  • Matching Benches Available


Polylife Color Chart


- Hide Gallery
PolyLife® High Density Polyethylene (HDPE) Lockers