Rated 5 based on 1 product reviews
Cobiax USA

Voided Slabs

CONTACT INFO
90 Pleasant St.
Dedham, MA 02026
Phone: 781-381-0111
EMAIL
Request for informationCobiax USA Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
LinkedIn icon

Positive Impact on the Environment.cart-plus

Voided concrete slabs rely on recycled materials and generate far less waste. Beginning with voids made of 100% recycled plastic, this approach lowers the building's carbon footprint makes good use of abundant materials. Waste reduction extends to both concrete and steel in construction and at the end of a structure's useful life.

  1. 100% recycled void formers

  2. Reduces carbon impact

  3. Contributes to LEED certification


Catalogs for Positive Impact on the Environment.
Videos for Positive Impact on the Environment.
Cobiax USA video of Cobiax Assima is Rising
2025-07-14T00:00:00+00:00Z
(Cobiax USA)request for information
Cobiax USA video of Cobiax USA AIA LOOP
2025-07-14T00:00:00+00:00Z
(Cobiax USA)request for information
Cobiax USA video of Cobiax Wider Scopes
2025-07-14T00:00:00+00:00Z
(Cobiax USA)request for information
Cobiax USA video of Cobiax This is CLS
2025-07-14T00:00:00+00:00Z
(Cobiax USA)request for information
Cobiax USA video of Cobiax Differences
2025-07-14T00:00:00+00:00Z
(Cobiax USA)request for information
Cobiax USA video of Cobiax Assembly and Installation of Cobiax CLS
2025-07-14T00:00:00+00:00Z
(Cobiax USA)request for information
Cobiax USA video of How to Model Cobiax Voided Slabs in SAFE
2025-07-15T00:00:00+00:00Z
(Cobiax USA)request for information
Cobiax USA video of Powerpoint Cobiax USA
2025-07-14T00:00:00+00:00Z
(Cobiax USA)request for information
Cobiax USA video of Cobiax USA Delivers
2025-07-14T00:00:00+00:00Z
(Cobiax USA)request for information