Rated 5 based on 1 product reviews
Panel Built Inc.

Inplant Offices, Mezzanine Platforms, Security Booths, Ballistic Rated Buildings and Cleanrooms

CONTACT INFO
EMAIL
Request for informationPanel Built Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Panel Built's prefabricated office provides a controlled space that is designed to fit your specific needs. With a growing and changing business, space needs can change rapidly, and our binder post, prefabricated office system allows you to address space needs in a moment's notice with minimal disruption for the facility. With all of our projects, we strive to make the construction process entirely convenient and problem-free for our customers. With over 20 years of experience in the modular construction industry, Panel Built, Inc. has the expertise and know-how to provide the perfect solution to your space needs.


- Hide Gallery
Prefabricated Offices and Buildings

Revit BIM Files for Prefabricated Offices and Buildings

Modular Structure: 14982 In Plant Office - detached

CAD Drawings for Prefabricated Offices and Buildings
10 x 10 EXT
download:view:
8 x 8 EXT
download:view:
4 x 4 EXT
download:view:
6 x 6 EXT
download:view:
16 x 20 EXT
download:view:
16 x 16 EXT
download:view:
12 x 16 EXT
download:view:
12 x 12 EXT
download:view:
10 x 10
download:view:
10 x 14
download:view:
10 x 16
download:view:
10 x 12
download:view:
12 x 12
download:view:
12 x 14
download:view:
4 x 10
download:view:
12 x 16
download:view:
8 x 8
download:view:
8 x 16
download:view:
8 x 14
download:view:
8 x 12
download:view:
8 x 10
download:view:
6 x 8
download:view:
6 x 12
download:view:
6 x 6
download:view:
6 x 10
download:view:
4 x 8
download:view:
4 x 4
download:view:
4 x 6
download:view:
Specifications for Prefabricated Offices and Buildings
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Catalogs for Prefabricated Offices and Buildings
Videos for Prefabricated Offices and Buildings
Panel Built Inc. video of PBI Flight Star Project
2020-07-01T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Intro to Panel Built, Inc.
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Panel Built Products & Services
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Manufacturing Day 2020!
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Wall Panel Basics
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of How Are Modular Buildings Shipped?
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Panel Built Door Installation
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Modular Wiring Installation
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Modular Office Timelapse
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Modular at Sea!
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of IBC Stairs Installation Guide
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Vinyl Wall Panel Repair
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Three-Story Modular Office Complex
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Two-Story Air Hangar Modular Offices
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Air Traffic Control Operator Booth
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Military Rappel Training Tower
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Prefabricated Steel Bus Shelter
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Motor Control Center Enclosure
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Loading Dock Mezzanine Platform
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Modular Construction for Schools
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Halloween Employee Safety Video
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of FREE 3D Videos With Every Quote
2023-06-22T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Are You Ready to Increase Your Capacity?
2023-06-22T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Product Spotlight: Panel Built In-Plant Projects
2023-06-22T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Product Spotlight: Panel Built Mezzanines
2023-06-22T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Can You Sound Proof Modular Construction?
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Racking Mezzzanine
2023-06-22T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of 3D Inplant Offices// Panel Built
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of 49' X 24' Custom Office System
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of 67 Foot Rappel Tower | November 2021 Project of the Month
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of 45' Catwalk | January 2022 Project of The Month
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of January Project of the Month 2021 | 70 Foot Military Tower with Operator Cab
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Ballistic Guard House with Bathroom | August Project of the Month 2021
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Ticket Booths for Water Park | November Project of the Month 2020 | Prefabricated Buildings
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of June Project of the Month 2020 | Storage Platform
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Steel Framed Parking Toll Booths
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Equipment Enclosure with Removable Wall | August Project of the Month
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of What to Expect from your Pre-Assembled Shipment
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Steel Mezzanine with Vertical Reciprocating Conveyor | 3D Fly-Through
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Loading Dock Canopy | Covered Loading Dock Design
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Tall Wall Storage | May 2022 Project of The Month
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Panel Built Ballistic Buildings
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of May Project of the Month 2020 | 4,500 SF Two-Story Modular Office & Mezzanine System
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of February Project of the Month 2020 | Tall 3- Wall Office System
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of September Projects of the Month | Two-Story Humidor & Elevated In-Plant Offices
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of July Project of the Month 2020 | 2-Story Modular Office with Access Catwalk
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Custom Guard Booth | September 2023 Project of the Month
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of What to Expect from you Knockdown Shipment
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of 16' x 37' Welded Substation Enclosure
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Inplant Office with Storage Roof | February 2022 Project of The Month
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Two Story Modular Offices
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Correctional Observation Tower | December Project of the Month 2020
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of October Project of the Month | Inplant Office + Mezzanine
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Two-Story Modular Office & Mezzanine Complex for Air Force Base
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of In-Plant Engineering & Production Offices with Barrier Rail
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Panel Built | Made in USA
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of 17' x 48' Storage & Training Mezzanine | April Project of the Month 2020
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of 45'x45' Mezzanine | March 2022 Project of The Month
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Elevated In-plant Office | July Project of the Month
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Custom In-Plant Office | July 2023 Project of the Month
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Modular Growth and You
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Panel Built Customer Service with Mike Kiernan
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Does Panel Built Offer Stair Systems?
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of L-Shaped Maintenance Platform with Lift-Out Railing | May Project of the Month 2021
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Custom 11' x 45' In-Plant Office on Mezzanine | October 2023 Project of the Month
2024-06-10T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Two Story Modular Office | June 2022 Project of The Month
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Welded Steel Toll Booths
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of State-of-the-Art Modular Ballistic Buildings! - Panel Built Inc
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Toll Booth Canopy
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of What is a Cleanroom?
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Inside Look at the Largest Laser in the Southeast
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of More Than a Mezzanine * September 2021 POM
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Panel Built Ballistic Division Tour
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Fully Custom Valet Booth
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Custom Catwalk | August 2023 Project of the Month
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Why Choose Modular Construction: Versatility - Panel Built Inc
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Custom Storage Mezzanine
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of What to Expect When You're Expecting a Modular Project
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Access Control Booth - October Project of The Month
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of 22ft High Access Stair System | OSHA Stairs | July Project of the Month 2021
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Panel Built Ballistic Buildings
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of February Project of the Month 2021 | 1700 Sq. Ft. Mezzanine with Slide Gate
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Quick Custom Wall Partitions | May 2023 Project of the Month
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of 2-Story Prefabricated Inplant Office
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Custom Designed Security Booths
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Large Modular Security Booth
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Why Choose Our Modular Construction: Green / Eco-Friendly - Panel Built Inc
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Parts Storage Mezzanine for Car Dealership
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Catwalk-Style Mezzanine System | April 2022 Project of The Month
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Panel Built Project of the Month December 2021
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Custom Security Booths by Panel Built
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Can Modular Projects be Customized with Color?
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Smarter Built with Modular Construction - Panel Built Inc
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of How NASA Utilizes Modular Mezzanines
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Why Choose Our Modular Construction: Safety & Quality Assured - Panel Built Inc
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of See Your Modular Office in 3D
2025-06-09T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Modular CMM Room with 12ft Tall Walls | June Project of the Month
2024-06-11T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Panel Built Security Booths – Tough, Fast, Ready!
2025-06-09T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Double Your Space with Panel Built Mezzanines
2025-06-09T00:00:00+00:00Z
(Panel Built Inc.)request for information
Panel Built Inc. video of Panel Built Products and Process
2025-06-09T00:00:00+00:00Z
(Panel Built Inc.)request for information