Rated 5 based on 1 product reviews
Perma Tech, Inc.

Dock Seals, Dock Shelters, Inflatable Seals, Levelers & Traffic Doors

CONTACT INFO
363 Hamburg St.
Buffalo, NY 14204
Toll Free: 800-362-7325
Phone: 716-854-0707
EMAIL
Request for informationPerma Tech, Inc. Contact Us / RFI
SOCIAL
Facebook icon
LinkedIn icon

PT-9000 ALCcart-plus

Double Acting Traffic Door

  • Door is constructed with 3/4" hardwood plywood core.

  • Finish is .032 anodized aluminum with 48" high 18 gauge stainless steel impact plate.

  • Standard windows are 9" x 14" x 1/8" arylic set in a custom rubber extrusion.

  • Door edge trim available: rigid PVC (STND), perimeter gasket or stainless steel edge cap.

  • Doors can be manufactured to fit up to an 8' x 8' bi-parting or 4' x 8' single panel opening. Consult factory for larger openings. National Access Design