Rated 5 based on 1 product reviews
Pentalift Equipment Corp.

Loading Dock Equipment, Lift Tables and Positioning Equipment

CONTACT INFO
EMAIL
Request for informationPentalift Equipment Corp. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
LinkedIn icon

Quadruple Scissor Lift Tables - Quadruple Scissor Lift Tablescart-plus

Pentalift TSL-Series Triple Scissor lift tables are heavy-duty hydraulic tables. TSL-Series lift tables feature a low height of either 22" or 28". Standard platform sizes range from 36" x 48" to 48" x 72" (optional to 60" x 84"). Travel/lift up to 180" can be specified. Available in capacities 2,500lb to 6,000lb.



 


Revit BIM Files for Quadruple Scissor Lift Tables - Quadruple Scissor Lift Tables

Dock Equipment: Lift Table: QSL

Catalogs for Quadruple Scissor Lift Tables - Quadruple Scissor Lift Tables
Videos for Quadruple Scissor Lift Tables - Quadruple Scissor Lift Tables
Pentalift Equipment Corp. video of SpecWizard for Loading Dock Equipment from Pentalift Equipment Corp.
2015-01-15T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Loading Dock Equipment
2012-02-28T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift Vertical Storing Dock Leveler for Efficiency, Safety
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Dock Leveler Auto Return to Stored Position Option
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift Interlocked Loading Dock Safety Equipment
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift Roll-Off Stop Hydraulic Dock Leveler
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Vehicle Restraint Compilation Video
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Hydraulic Dock Levelers
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Low Profile Dock Lift
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of HED Dock Lifts
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Dock Lift
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift MFR32 Mechanical Vehicle Restraint & Optional Light & Sign Package
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift UHR40 Vehicle Restraint Safety System Video
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift RVR32H Vehicle restraint submersion video
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift HFR32 Vehicle Restraint Submersion Test
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift LPR35 Vehicle Restraint Safety System
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Pentalift HFR32 Restraint
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of Inflatable Dock Seal
2017-12-05T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information
Pentalift Equipment Corp. video of MFR32 MFRAL32
2019-09-08T00:00:00+00:00Z
(Pentalift Equipment Corp.)request for information