Rated 5 based on 1 product reviews
Nordfab Ducting

Industrial Ducting

CONTACT INFO
EMAIL
Request for informationNordfab Ducting Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
LinkedIn icon

Quick-Fit® Double Branch 45°cart-plus

When ordering Double Branches, specify material and dimensions A, B, C, D.



Specifications for Quick-Fit® Double Branch 45°
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Quick-Fit® Double Branch 45°
Videos for Quick-Fit® Double Branch 45°
Nordfab Ducting video of Nordfab QF Plant Expansion August 2023
2020-02-20T00:00:00+00:00Z
(Nordfab Ducting)request for information
Nordfab Ducting video of Comparison of the leakability of Nordfab Duct Pipe and Lockformed Pipe
2020-02-20T00:00:00+00:00Z
(Nordfab Ducting)request for information
Nordfab Ducting video of Introducing Quick-Fit Visual®
2021-06-25T00:00:00+00:00Z
(Nordfab Ducting)request for information
Nordfab Ducting video of Introducing the Nordfab® Spark Trap 2 0
2020-02-20T00:00:00+00:00Z
(Nordfab Ducting)request for information
Nordfab Ducting video of Nordfab Ducting's Quick-Fit® Sleeve
2020-02-20T00:00:00+00:00Z
(Nordfab Ducting)request for information
Nordfab Ducting video of Nordfab QF Ball Joint
2020-02-20T00:00:00+00:00Z
(Nordfab Ducting)request for information
Datasheets for Quick-Fit® Double Branch 45°