Rated 5 based on 1 product reviews
Runtal North America, Inc.

Hydronic and Electric Radiant Heating

CONTACT INFO
187 Neck Rd.
Ward Hill, MA 01835-0778
Toll Free: 800-526-2621
Phone: 978-373-1666
EMAIL
Request for informationRuntal North America, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

R radiators are built to order with length of up to 29.6' allowing for wall to wall applications for perimeter heating. Long continuous radiators provide even heat displacement and easy installation. Durable construction of cold rolled steel allows for high traffic areas such as Universities, K-12 Schools, Hospitals to name a few applications. Please visit our Applications and Installations page for examples of these popular, versatile product models.

- Hide Gallery
Radiant Baseboard

Revit BIM Files for Radiant Baseboard - Model R

Ceiling Radiators: RC-1

Ceiling Radiators: RC-2

Ceiling Radiators: RC-3

Ceiling Radiators: RC-4

Ceiling Radiators: RC-5

Ceiling Radiators: RC-6

Ceiling Radiators: RC-7

Ceiling Radiators: RC-8

Ceiling Radiators: RC-9

Ceiling Radiators: RC-10

Ceiling Radiators: RC-11

Ceiling Radiators: RC-12

Ceiling Radiators: RC-13

Ceiling Radiators: RC-14

Ceiling Radiators: RC-15

Ceiling Radiators: RC-16

Ceiling Radiators: RC-17

Ceiling Radiators: RC-18

Ceiling Radiators: RC-19

Ceiling Radiators: RC-20

Ceiling Radiators: RC-21

Ceiling Radiators: RC-22

Ceiling Radiators: RC-23

Ceiling Radiators: RC-24

Column Radiators: RS2-16

Column Radiators: RS2-24

Column Radiators: RS2-30

Column Radiators: RS2-36

Column Radiators: RS2-78

Column Radiators: RS2-84

EB3: 120D-120-Volts-36

EB3: 120D-120-Volts-48

EB3: 120D-120-Volts-60

EB3: 120D-120-Volts-72

EB3: 120D-120-Volts-84

EB3: 120D-120-Volts-96

EB3: 208D-208-Volts-108

EB3: 120D-120-Volts-120

EB3: 208D-208-Volts-36

EB3: 208D-208-Volts-48

EB3: 208D-208-Volts-60

EB3: 208D-208-Volts-72

EB3: 208D-208-Volts-84

EB3: 208D-208-Volts-96

EB3: 208D-208-Volts-120

Double Finned Panel Radiant - Convective: R2F-1

Double Finned Panel Radiant - Convective: R2F-2

Double Finned Panel Radiant - Convective: R2F-3

Double Finned Panel Radiant - Convective: R2F-4

Double Finned Panel Radiant - Convective: R2F-5

Double Finned Panel Radiant - Convective: R2F-6

Double Finned Panel Radiant - Convective: R2F-7

Double Finned Panel Radiant - Convective: R2F-8

Double Finned Panel Radiant - Convective: R2F-9

Double Finned Panel Radiant - Convective: R2F-10

Low Surface Temp Double Sided or Curtain Wall: UFLT-2

Low Surface Temp Double Sided or Curtain Wall: UFLT-3

Low Surface Temp Double Sided or Curtain Wall: UFLT-4

Low Surface Temp Double Sided or Curtain Wall: UFLT-5

Low Surface Temp Radiant Baseboard: ThermoTouch 2F

Low Surface Temp Radiant Baseboard: ThermoTouch 3F

Low Surface Temp Radiant Baseboard: ThermoTouch 4F

Radiant - Convective Baseboard: RF-1

Radiant - Convective Baseboard: RF-2

Radiant - Convective Baseboard: RF-3

Radiant - Convective Baseboard: RF-4

Radiant - Convective Baseboard: RF-5

Radiant - Convective Baseboard: RF-6

Radiant - Convective Baseboard: RF-7

Radiant - Convective Baseboard: RF-8

Radiant - Convective Baseboard: RF-9

Radiant - Convective Baseboard: RF-10

Radiant Vertical Panels: RV-1

Radiant Vertical Panels: RV-2

Radiant Vertical Panels: RV-3

Radiant Vertical Panels: RV-4

Radiant Vertical Panels: RV-5

Radiant Vertical Panels: RV-6

Radiant Vertical Panels: RV-7

Radiant Vertical Panels: RV-8

Radiant Vertical Panels: RV-9

Radiant Vertical Panels: RV-10

Radiant Vertical Panels: RV-11

Radiant Vertical Panels: RV-12

Radiant Vertical Panels: RV-13

Radiant Vertical Panels: RV-14

Radiant Vertical Panels: RV-15

Radiant Vertical Panels: RV-16

Radiant Vertical Panels: RV-17

Radiant Vertical Panels: RV-18

Radiant Vertical Panels: RV-19

Radiant Vertical Panels: RV-20

Radiant Vertical Panels: RV-21

Radiant Vertical Panels: RV-22

Radiant Vertical Panels: RV-23

Radiant Vertical Panels: RV-24

Triple Finned Panel Radiant - Convective: R3F-1

Triple Finned Panel Radiant - Convective: R3F-2

Triple Finned Panel Radiant - Convective: R3F-3

Triple Finned Panel Radiant - Convective: R3F-4

Triple Finned Panel Radiant - Convective: R3F-5

Triple Finned Panel Radiant - Convective: R3F-6

Triple Finned Panel Radiant - Convective: R3F-7

Triple Finned Panel Radiant - Convective: R3F-8

Triple Finned Panel Radiant - Convective: R3F-9

Triple Finned Panel Radiant - Convective: R3F-10

Specifications for Radiant Baseboard - Model R
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Radiant Baseboard - Model R
Videos for Radiant Baseboard - Model R
Runtal North America, Inc. video of Runtal Electric Radiators
2024-12-05T00:00:00+00:00Z
(Runtal North America, Inc.)request for information
Runtal North America, Inc. video of RuntalElectric.com European Style Radiators
2024-12-05T00:00:00+00:00Z
(Runtal North America, Inc.)request for information