Rated 5 based on 1 product reviews
Lead Glass Pro

Lead Radiation Protection

CONTACT INFO
1968 S Coast Hwy
Laguna Beach, CA 92651-3681
Toll Free: 800-506-9972
Phone:
EMAIL
Request for informationLead Glass Pro Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
YouTube icon

Radiation Shielded Lead Glassescart-plus

Protect Your Eyes. Stay Comfortable. Look Sharp.

Premium Leaded Eyewear for Medical Professionals

Stay protected during high-exposure procedures without sacrificing style or comfort. Our radiation-shielded lead glasses are built from the highest quality, distortion-free lead glass in the U.S., offering 0.75 mm Pb lead equivalency—the strongest level of protection available in protective eyewear. These glasses are lightweight, fog-resistant, and ultra-durable, so you can wear them all day with confidence.


Catalogs for Radiation Shielded Lead Glasses
Videos for Radiation Shielded Lead Glasses
Lead Glass Pro video of Lead Glass Pro Full Installation Video
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information
Lead Glass Pro video of Lead Glass Pro Pre-Hung Lead Lined Door and Frame Installation
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information
Lead Glass Pro video of Lead Glass Pro Electrical Box Lead Backing Installation
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information
Lead Glass Pro video of Lead Glass Pro Lead X-Ray Window Installation
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information
Lead Glass Pro video of Lead Glass Pro Lead Backed Drywall Installation
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information