Rated 5 based on 1 product reviews
Perma Tech, Inc.

Dock Seals, Dock Shelters, Inflatable Seals, Levelers & Traffic Doors

CONTACT INFO
363 Hamburg St.
Buffalo, NY 14204
Toll Free: 800-362-7325
Phone: 716-854-0707
EMAIL
Request for informationPerma Tech, Inc. Contact Us / RFI
SOCIAL
Facebook icon
LinkedIn icon

Rain Damcart-plus

Rain Dam Features:

  • Trailer height coverage from 12'-8" and higher.

  • Protects the dock from moisture infiltration, keeping products safe from costly water damage at the loading dock.

  • Heavy-Duty head frame: 1-1/2 inch squared steel tubing with a 20 gauge steel peaked cover to shed water to each side

  • Rain guard pad is positioned 18″ in front of dock seal or shelter to provide full height access to trailer opening.

  • Reinforced 4″ thick foam pad with armor-clad belting provides wearability while creating a downward pressure for consistent seal across entire width of trailer top.

  • Highly resilient, full-memory foam core protected by multiple layers of durable coated industrial fabric.

  • Frame side covers provide extra protection for the dock area.

  •  Automatic positioning, no manual activation necessary.

  • Front seal pad is replaceable

 
OPTIONS:

Transuclent Fiberglass cover instead of steel
XL Perma Rain Dam provides an extended service range for loading docks servicing lower trailers.


Revit BIM Files for Rain Dam

Dock Shelter: Diverter soft sided with Rain Dam

Specifications for Rain Dam
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW