Rated 5 based on 1 product reviews
Da-Lite, a brand of Legrand | AV

Projection Screens and Screen Surfaces

CONTACT INFO
10900 Red Circle Dr.
Minnetonka, MN 55343
Toll Free: 866-977-3901
Phone:
Continuing Education Logo
EMAIL
Request for informationDa-Lite, a brand of Legrand | AV Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

The Rear Projection Module (RPM) is designed to reduce the overall depth needed behind the screen for rear projection. It can be ordered with a single or double mirror package, and is custom engineered to meet the requirements of digital projection.

Key Features:

  • Precision-made, aluminum extrusion

  • Perfect mirror adjustment system on models 42" X 60" and smaller


Screen surface selection Calculator
Screen Designer
Design Center

- Hide Gallery
Rear Projection Module (RPM)

Catalogs for Rear Projection Module (RPM)
Videos for Rear Projection Module (RPM)
Da-Lite, a brand of Legrand | AV video of Built-In Low Voltage Control Installation and Adjustment
2024-04-02T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Cleaning your Da-Lite Screen
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Cosmopolitan Electrol
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Contour Electrol
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Cinema Contour
2024-04-02T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Tensioned Advantage with SightLine Cable Drop Levels-Up Customer Experience in Microbrewery
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Wireline Screen | Village Presbyterian Church Case Study
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Tensioned Advantage and Advantage with SightLine
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Four Winds Casino Case Study
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Parallax Comparison
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Design Center Project
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Snap
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Designer Contour Manual with CSR
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Designer Contour with IR
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Fast-Fold Deluxe Screen System - New Wheel and Keyway
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Fast-Fold Deluxe Screen System
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Flex Plex Installation
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of HD Progressive Promo
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Flex Plex Promo
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Floor Model C
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information