Rated 5 based on 1 product reviews
CONTACT INFO
501 Main St.
Emlenton, PA 16373
Toll Free: 800-867-9441
Phone:
Would you like to see hosted content from Allegheny Mountain Hardwood Flooring?
EMAIL
Request for informationAllegheny Mountain Hardwood Flooring Contact Us / RFI

a. 100% FSC Certified.

b. SOURCE - Western PA Northern Appalachian White Oak

c. CUT - 100% Rift & Quarter Sawn - no plain sawn roll over

d. GRADE -Natural: sound knots, color variation, sapwood & heartwood, #1 COM Average.

e. WIDTHS - 2 1/4" - 10"

f. Lengths 12"-7' avg. 42" & 7'-12'

i. Custom lengths by request

ii.Milling matches with both lengths so you can mix

g. Thickness: Solid 3/4"

h. Styles: Strip, Herringbone, Chevron, Random width, Wide Plank

i. Edge: Square Edge, Micro bevel, Hand crafted edges

j. Milling: Tongue & Groove and End Matched.

k. Surface: unfinished, hand scraped, wire brush, circle sawn.

- Hide Gallery
Red Oak Rift & Quarter Sawn Natural

Red Oak Rift & Quarter Sawn Natural  

1
Videos for Red Oak Rift & Quarter Sawn Natural
Allegheny Mountain Hardwood Flooring video of Allegheny Mountain Hardwood Hand Scraped Flooring
2018-08-21T00:00:00+00:00Z
(Allegheny Mountain Hardwood Flooring)request for information
Allegheny Mountain Hardwood Flooring video of Hickman Woods - Family History
2018-08-21T00:00:00+00:00Z
(Allegheny Mountain Hardwood Flooring)request for information
Allegheny Mountain Hardwood Flooring video of Logging with Horses
2018-08-21T00:00:00+00:00Z
(Allegheny Mountain Hardwood Flooring)request for information
Allegheny Mountain Hardwood Flooring video of We don't Plant Trees after we cut them, but we help GROW them!
2018-08-21T00:00:00+00:00Z
(Allegheny Mountain Hardwood Flooring)request for information
Allegheny Mountain Hardwood Flooring video of Hickman Lumber
2018-08-21T00:00:00+00:00Z
(Allegheny Mountain Hardwood Flooring)request for information
Allegheny Mountain Hardwood Flooring video of Allegheny Mountain Hardwood Flooring Commercial
2018-08-21T00:00:00+00:00Z
(Allegheny Mountain Hardwood Flooring)request for information