RIO-SHIELD Topcoat is a 100% reactive, acrylic resin based on methyl-methacrylate (MMA) that cures in one hour. Our MMA topcoat is designed to be applied as the final layer of a RIO-SHIELD flooring system. RIO-SHIELD Topcoat has a low viscosity and provides a high degree of protection from mechanical abrasion, chemicals, and UV light. RIO-SHIELD Topcoat can be applied neat or as a solid color with pigment over a self-leveling system.
RIO-SHIELD Topcoat is most often applied neat over a RIO-SHIELD self-leveling (SL), colored quartz (CQ) or colored flake (CF) floor as the last coat of the system. It is typically applied in two coats @ 15-20 mils/coat. The first coat protects the entire system by locking in broadcast media, while the second coat provides the first line of defense against water, chemicals, UV light, and other contaminants.
Chemically bonds to other RIO-SHIELD system components
Low viscosity makes for easy application with a roller or brush.
UV stable.
Cures in one hour
Cures at temperatures ranging from -15°F - 100°F
100% reactive — VOC compliant
Excellent chemical, mechanical, scratch resistance
