Rated 5 based on 1 product reviews
VERTILUX Ltd.

Window Coverings

CONTACT INFO
EMAIL
Request for informationVERTILUX Ltd. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Roman Shadecart-plus

The Roman Shade by Vertilux is our most decorative option and the one that is most oriented toward the residential sector. Available in two collections, Contempra Fabrics and Contempra Blackout Fabrics, they offer a longside a combination of Roman...

Specifications for Roman Shade
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Roman Shade
BusinessApplication
Building Construction Specifications
Catalogs for Roman Shade
Videos for Roman Shade
VERTILUX Ltd. video of Installation - Motorized Roller Shade with Cassette Flat
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Motorized Roller Shade with Fascia & Side Channels
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Chain Operated Roller Shade with Cassette Flat
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Chain Operated Roller Shade with Fascia & Side Channels
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Chain Operated Neolux Dual Shade with Cassette Round
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Motorized Neolux Dual Shade with Cassette Round
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Motorized Roller Shades with Euro Dual Brackets
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Motorized Vertical Blind with Valance - Lateral Opening
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Chain Operated Roller Shade with Euro Brackets
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Motorized Roller Shade with Euro Brackets
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Motorized Vertical Blind - Central Opening
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Clutch Operated Cellular Shade
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Cordless Cellular Shade
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Motorized Sliding Panels
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - V12 System
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation Motorized Z Box Shade
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Crank Operated Arion Shade
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Motorized Guided Arion Shade
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Motorized Drapery
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Programming - VTi® Celtic RF AC Motors with Electronic Limits
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - FIT Roller Shade System
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Programming - VTi® Celtic RF AC Motors with Mechanical Limits
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Programming - VTi® Celtic Motor for Vertical Blinds
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Programming - VTi® Celtic Motor for Sliding Panels
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Programming - VTi® Celtic Drapery Motor
2019-06-16T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Motorized Roller Shade with 4" Engineered Fascia Outside Mount
2020-06-24T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Programming - VTi® Celtic RF AC Motors with Rechargeable Battery
2019-06-30T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Motorized Quick Connect Roller Shade with 4" Engineered Fascia Inside Mount
2020-06-24T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Motorized Roller Shade with 4" Engineered Fascia & Side Channels Inside Mount
2020-06-24T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Installation - Roller Shade with Engineered Contract Clutch & 4" Engineered Fascia Inside Mount
2020-06-24T00:00:00+00:00Z
(VERTILUX Ltd.)request for information
VERTILUX Ltd. video of Fabrication - Roller Shade with 4" Engineered Contract Clutch & Fascia
2020-06-24T00:00:00+00:00Z
(VERTILUX Ltd.)request for information