Rated 5 based on 1 product reviews
ASC Steel Deck

CONTACT INFO
EMAIL
Request for informationASC Steel Deck Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

ASC Steel Deck is a west-coast manufacturer of structural roof and floor deck, leading the way through an unmatched commitment to the success of our customers. Light gauge galvanized steel deck provides the structural substrate for various roofing and flooring materials and expands interior space usage by improving span distance between structural supporting members. This makes it ideal for projects such as airports, stadiums, warehouses, and multi-story office complexes. ASC Steel Deck's products are used in a broad range of high profile projects including the Las Vegas Raiders Stadium, Tesla Gigafactory, Apple Center, and LAX Airport expansion.

ASC Steel Deck leads the way in providing innovative products which deliver structural performance while reducing installation costs, including:

  • Smooth Series™ rivet attachment for exposed cellular deck products, offering a blemish free attachment solution, reducing the need for field touch up

  • 36/7/4 Attachment Pattern -which reduces the attachment requirements for 1 1⁄2" roof deck by up to 30%

  • N-32® Roof Deck - A 32" wide by 3" deep roof deck profile providing a 10% improvement in steel utilization and up to 20% reduction in installation costs as compared to the industry standard N-24 panel

  • ASC was the first West Coast manufacturer to incorporate diaphragm shear and superimposed load tables based on ANSI/SDI C-2017 Standard for Composite Steel Floor Deck-Slabs.

Some ASC Steel Deck products feature an interlocking side lap for Delta Grip 'DG' installations. The Delta Grip system is an innovative side lap attachment tool designed by ASC Steel Deck to reduce installation costs. This system provides high diaphragm shear capacities similar to top seam weld installations, but with the cost equivalent of button punching.

ASC Steel Deck can supply products with a variety of metal thicknesses, galvanized coating weights, paint finishes, and perforation options, to meet all project requirements, including pre-primed to save installation labor costs.

Contact ASC Steel Deck today, to see how we can help deliver results on your next project.

ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE

Request Product Samples and Literature

- Hide Gallery
Roof and Floor Steel Deck

Revit BIM Files for Roof and Floor Steel Deck

Roof and Floor Decking

2WH Deck Profile

3WxH Deck Profile

B Deck Profile

BH Deck Profile

BHR Deck Profile

C Deck Profile

Flat Panel Deck Profile

C09 Deck Profile

NH Deck Profile

N Deck Profile

ASC Steel Deck

ASC Steel Deck Add-in for Revit Guide

CAD Drawings for Roof and Floor Steel Deck
ASC Typical Steel Deck Details V2.0
download:view:
ASC Deck Profiles v3.0
download:view:
Specifications for Roof and Floor Steel Deck
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Roof and Floor Steel Deck
Videos for Roof and Floor Steel Deck
ASC Steel Deck video of How to Download the ASC Steel Deck Tekla Structures Plugin on Tekla Warehouse
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information
ASC Steel Deck video of ASC Steel Deck Revit Add-in User Installation Guide and Intro Video
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information
ASC Steel Deck video of How Steel Roof and Floor Deck are Made-ASC Steel Deck
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information
ASC Steel Deck video of How to use Steel Decking-Risa with ASC Steel Deck Products
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information
ASC Steel Deck video of Smooth Series Steel Deck-ASC Steel Deck
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information