Rated 5 based on 1 product reviews
Mule-Hide Products Co., Inc.

Low-Slope Roofing Systems

CONTACT INFO
1195 Prince Hall Dr.
Beloit, WI 53511
Toll Free: 800-786-1492
Phone: 608-365-3111
Continuing Education Logo
EMAIL
Request for informationMule-Hide Products Co., Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

SA-SBS Cap Sheet & SA-SBS Cap Sheet FR are a premium self-adhering polyester reinforced modified bitumen membrane manufactured to meet the toughest code requirements of the industry. SA-SBS Cap Sheet & SA-SBS Cap Sheet FR are manufactured using Adeso® dual-compound technology, whereby the membrane consists of a Styrene Butadiene Styrene (SBS) modified asphalt compound on top and a pressure sensitive adhesive compound on the bottom. The adhesive is covered with a split release liner. SA-SBS Cap Sheet & SA-SBS Cap Sheet FR are finished with granules on the top surface and features SEALLap® ULTRA side lap with self-adhesive compound for an instant bond, tested stronger than all other application methods and FASTLap®, granule free end lap. Each of these patented features provide for greater ease of application as well as improved long-term performance. SA-SBS Cap Sheet & SA-SBS Cap Sheet FR are also used as a flashing membrane in all applicable specifications.

- Hide Gallery
SA-SBS Cap Sheet
Videos for SA-SBS Cap Sheet
Mule-Hide Products Co., Inc. video of Elastomeric Acrylic Coatings - Introduction
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Mule Hide 115 Cleaner
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Mule Hide Si Cleaning Solvent
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Mule Hide Si Roof Coating
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Mule Hide Si Skylight Coating
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Mule Hide Si TPO Primer
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Mule-Hide 100% Silicone Sealant
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of Self-Adhering MOD BIT - Summary
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information
Mule-Hide Products Co., Inc. video of TPO - Mechanically Attached
2017-11-15T00:00:00+00:00Z
(Mule-Hide Products Co., Inc.)request for information