Rated 5 based on 1 product reviews
Total Door Systems

Door Systems

CONTACT INFO
6145 Delfield Dr.
Waterford, MI 48329
Toll Free: 800-852-6660
Phone: 248-623-6899
Continuing Education Logo
EMAIL
Request for informationTotal Door Systems Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
LinkedIn icon

Total Door Systems new SafeFrame® provides a complete integrated smoke containment system that exceeds the testing and rating requirements for elevator hoistways and eliminates the need for elevator lobbies.

- Hide Gallery
SafeFrame®

CAD Drawings for SafeFrame®

SafeFrame - Elevator Shaft  

Elevator Pair Hold Open 180°
download:view:
Elevator Single LR Hold Open 180°
download:view:
Elevator Single LR Hold Open 90°
download:view:
Elevator Single RR Hold Open 180°
download:view:
Elevator Single RR Hold Open 90°
download:view:
Specifications for SafeFrame®
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for SafeFrame®
08 17 13
BusinessApplication
Building Construction Specifications
Catalogs for SafeFrame®
Videos for SafeFrame®
Total Door Systems video of Leading the Industry in Innovation and Performance
2024-05-09T00:00:00+00:00Z
(Total Door Systems)request for information
Total Door Systems video of Total Door - 08 17 13 - Integrated Metal Door Opening Assemblies - SpecWizard Video
2025-05-08T00:00:00+00:00Z
(Total Door Systems)request for information
Total Door Systems video of Total Door Product Animation Infinite Possibilities
2024-05-09T00:00:00+00:00Z
(Total Door Systems)request for information
Total Door Systems video of Total Door SafeFrame®
2024-05-09T00:00:00+00:00Z
(Total Door Systems)request for information