Rated 5 based on 1 product reviews
Wooster Products, Inc.

Safety Stair and Walkway Products

CONTACT INFO
EMAIL
Request for informationWooster Products, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
LinkedIn icon

Stairmaster Safety Renovation Treads are designed for the modernization and restoration of all types of stairs, while also providing excellent anti-slip protection for pedestrians. Stairmaster Renovation Safety Treads provide a fast and economical alternative to removal and reconstruction of a stairway. Use Wooster Products leveling Compound to fill worn steps before installing Stairmaster treads. Use Construction Adhesive in addition to mechanical fasteners for the best installation results.

- Hide Gallery
Safety Renovation Treads

Safety Renovation Treads  

Stairmaster®  
1

CAD Drawings for Safety Renovation Treads - Stairmaster®
1" wide, 9/32" thick, nose 1 1/8" underside, beveled back
download:view:
10" wide, 9/32" thick, no nose, square back Available with beveled or square ends
download:view:
11" wide, 9/32" thick, nose 1 1/8" underside, beveled back
download:view:
3" wide, 1/8” thick, nose 13/16" underside, 1” anti-slip filler strip in front, 1½” Flex-Tred® anti-slip tape in rear, beveled back
download:view:
3" wide, 1/8” thick, nose 13/16" underside, 1” anti-slip filler strip in front, 1½” Flex-Tred® anti-slip tape in rear, beveled back, one inch glow strip on front
download:view:
3" wide, 9/32" thick, no nose, square back
download:view:
4" wide, 9/32" thick, no nose, beveled back
download:view:
6" wide, 9/32" thick, no nose, square back
download:view:
6" wide, 9/32" thick, nose 1 1/8" underside, square back
download:view:
7" wide, 9/32" thick, no nose, beveled back Available with beveled or square ends
download:view:
8" wide, 9/32" thick, nose 1 1/8" underside, square back
download:view:
9" wide, 9/32" thick, nose 1 1/8" underside, beveled back
download:view:
9" wide, 9/32" thick, nose 1 1/8" underside, beveled back
download:view:
9" wide, 9/32" thick, nose 1 1/8" underside, beveled back 1 1/8” glow strip in front
download:view:
Specifications for Safety Renovation Treads - Stairmaster®
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Safety Renovation Treads - Stairmaster®