Rated 5 based on 1 product reviews
DaVinci Custom Fireplaces - a division of Travis Industries

Linear Custom Fireplaces

CONTACT INFO
EMAIL
Request for informationDaVinci Custom Fireplaces - a division of Travis Industries Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
Pinterest icon

The See-Thru can serve as a stylish viewing window between two rooms,or provide a breathtaking display of fire to the center of large rooms and living spaces. The modular design of the DaVinci allows us to custom build See-Thru Fireplaces in lengths up to 240 inches (20 feet) long.

 

Brochure

DaVinci Category One Install (2 to 5 feet)

DaVinci Category Two+ Install (6 to 66 feet)

 

- Hide Gallery
See-Thru

Revit BIM Files for See-Thru

Manufactured Gas Fireplaces: Linear-ST

CAD Drawings for See-Thru
36 X 12 SS ST
download:view:
48 X 12 SS ST
download:view:
48 X 20 SS ST
download:view:
48 X 30 SS ST
download:view:
48 X 36 SS ST
download:view:
36 x 36 SS ST
download:view:
36 X 30 SS ST
download:view:
36 X 20 SS ST
download:view:
60 X 12 SS ST
download:view:
60 X 20 SS ST
download:view:
60 X 30 SS ST
download:view:
60 X 36 SS ST
download:view:
108 X 12 SS ST
download:view:
108 X 20 SS ST
download:view:
108 X 30 SS ST
download:view:
108 X 36 SS ST
download:view:
120 X 12 SS ST
download:view:
120 X 20 SS ST
download:view:
120 X 30 SS ST
download:view:
120 X 36 SS ST
download:view:
72 X 12 SS ST
download:view:
72 X 20 SS ST
download:view:
72 X 30 SS ST
download:view:
72 X 36 SS ST
download:view:
84 X 12 SS ST
download:view:
84 X 20 SS ST
download:view:
84 X 30 SS ST
download:view:
84 X 36 SS ST
download:view:
96 X 12 SS ST
download:view:
96 X 20 SS ST
download:view:
96 X 30 SS ST
download:view:
96 X 36 SS ST
download:view:
24 X 48 SS ST
download:view:
24 X 58 SS ST
download:view:
24 X 30 SS ST
download:view:
24 X 36 SS ST
download:view:
Specifications for See-Thru
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for See-Thru
Videos for See-Thru
DaVinci Custom Fireplaces - a division of Travis Industries video of Luxe Local NW: Travis Industries - DaVinci Custom Fireplace™ Brand
2022-06-09T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 1: DaVinci Custom Fireplace - Single-Sided and See-Thru
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of DaVinci Custom Fireplace - Introduction
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 3: DaVinci Custom Fireplace - Bay
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 2: DaVinci Custom Fireplace - Left and Right Corner
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 5: DaVinci Custom Fireplace - Island
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 4: DaVinci Custom Fireplace - Pier
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 7: DaVinci Custom Fireplace - 2 Foot Configuration
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 6: DaVinci Custom Fireplace - Setup, Titan-Lock System
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 9: DaVinci Custom Fireplace - Virtual AIA Lunch & Learn Available
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of Chapter 8: DaVinci Custom Fireplace - Maestro
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of TNAH 2020 - DaVinci Custom Fireplace 204 x 30 Bay
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of DaVinci Custom Fireplaces™ 66 Ft. Single Sided Custom Gas Fireplace
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of DaVinci L
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of DaVinci See-Thru Custom Gas Fireplace Installation
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of New HeatSmart™ Heat Exchanger for DaVinci Custom Fireplaces
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of DaVinci 15’ Island install
2022-06-17T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information
DaVinci Custom Fireplaces - a division of Travis Industries video of DaVinci Timber Fire Collection
2022-08-25T00:00:00+00:00Z
(DaVinci Custom Fireplaces - a division of Travis Industries)request for information